Drive-End Endbell
DRIVE-END ENDBELL, 180 FRAME, FITS 207 BEARING, BORE DIA. 2.83" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.57
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 207 BEARING
- BORE DIA. 2.83"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
- SHAFT DIA. 1.57"
Check Inventory
DRIVE-END ENDBELL, 180 FRAME, FITS 205 BEARING, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.82
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
- SHAFT DIA. 1.82"
Check Inventory
DRIVE-END ENDBELL, 180 FRAME, FITS 205 BEARING, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.82
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
- SHAFT DIA. 1.82"
Check Inventory
DRIVE END ENDBELL, #380 ALUMINUM ALLOY, "C" FACE MOUNT, 180 FRAME, BORE DIA. 2.79" & OUTSIDE BORE 8.81", WIDTH 1.09" & SHAFT DIA. 2.56
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 207 BEARING
- BORE DIA. 2.79"
- OUTSIDE BORE 8.81"
- WIDTH 1.09"
- SHAFT DIA. 2.56"
Check Inventory
DRIVE END ENDBELL, #380 ALUMINUM ALLOY SAE "A" FLANGE, 180 FRAME, BORE DIA. 2.88" & OUTSIDE DIA. 8.40", WIDTH 1.22 & SHAFT DIA. 1.25
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 206 BEARING
- BORE DIA. 2.88"
- OUTSIDE DIA. 8.40"
- WIDTH 1.22"
- SHAFT DIA. 1.25"
Check Inventory
DRIVE END ENDBELL, #380 ALUMINUM ALLOY, OPEN DRIP PROOF, 210 FRAME, BORE DIA. 2.79" & OUTSIDE DIA. 9.65", WIDTH 1.00" & SHAFT DIA. 1.45
Your Price: Login is Required
Key Features
- 210 FRAME
- FITS 207 BEARING
- BORE DIA. 2.79"
- OUTSIDE DIA. 9.65"
- WIDTH 1.00"
- SHAFT DIA. 1.45"
Check Inventory
DRIVE END ENDBELL, DR. PR., 180 FRAME, BORE DIA. 2.04" & OUTSIDE DIA. 8.32", WIDTH 2.09" & SHAFT DIA. 1.31
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.32"
- WIDTH 2.09"
- SHAFT DIA. 1.31"
Check Inventory
DRIVE-END ENDBELLl, D'FLANGE, - DP (SPECIAL), 210 FRAME, BORE DIA. 3.14" & OUTSIDE DIA. 9.27", WIDTH 2.67" & SHAFT DIA. 1.59
Your Price: Login is Required
Key Features
- 210 FRAME
- FITS 208 BEARING
- BORE DIA. 3.14"
- OUTSIDE DIA. 9.27"
- WIDTH 2.67"
- SHAFT DIA. 1.59"
Check Inventory
DRIVE END ENDBELL, OPEN DRIP PROOF, "C" FACE, #380 ALUMINUM ALLOY, 210 FRAME, BORE DIA. 1.94" & OUTSIDE DIA. 9.85", WIDTH .88" & SHAFT DIA. 1.44
Your Price: Login is Required
Key Features
- 210 FRAME
- FITS 207 BEARING
- BORE DIA. 1.94"
- OUTSIDE DIA. 9.85"
- WIDTH .88"
- SHAFT DIA. 1.44"
Check Inventory
DRIVE-END ENDBELL, EXP. PR. & T.E. C-FACE, 280 FRAME, BORE DIA. 4.72" & OUTSIDE DIA. 12.75", WIDTH 3.37" & SHAFT DIA.3.49
Your Price: Login is Required
Key Features
- 280 FRAME
- FITS 311 BEARING
- BORE DIA. 4.72"
- OUTSIDE DIA. 12.75"
- WIDTH 3.37"
- SHAFT DIA.3.49"
Check Inventory
DRIVE END ENDBELL, EXP PROOF & TE CFACE, 280 FRAME, BORE DIA. 4.72" & OUTSIDE DIA. 11.25", WIDTH 3.37" & SHAFT DIA. 3.14
Your Price: Login is Required
Key Features
- 280 FRAME
- FITS 213 BEARING
- BORE DIA. 4.72"
- OUTSIDE DIA. 11.25"
- WIDTH 3.37"
- SHAFT DIA. 3.14"
Check Inventory
DRIVE END ENDBELL, EXP. PROOF & TE CFACE, 280 FRAME, BORE DIA. 4.72" & OUTSIDE DIA.11.25", WIDTH 3.37" & SHAFT DIA. 3.14
Your Price: Login is Required
Key Features
- 280 FRAME
- FITS 213 BEARING
- BORE DIA. 4.72"
- OUTSIDE DIA.11.25"
- WIDTH 3.37"
- SHAFT DIA. 3.14"
Check Inventory
DRIVE-END ENDBELL, 180 FRAME, FITS 206 BEARING, TEFC, BORE DIA. 2.44" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.25
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 206 BEARING
- BORE DIA. 2.44"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
- SHAFT DIA. 1.25"
Check Inventory
DRIVE END ENDBELL, 180 FRAME, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
Check Inventory
DRIVE-END ENDBELL, 180 FRAME, FITS 205 BEARING, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. .75
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
- SHAFT DIA. .75"
Check Inventory
DRIVE-END ENDBELL, 180 FRAME, FITS 205 BEARING, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
Check Inventory
DRIVE-END ENDBELL, 180 FRAME, FITS 205 BEARING, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.03
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
- SHAFT DIA. 1.03"
Check Inventory
DRIVE END ENDBELL, #380 ALUMINUM ALLOY SAE "A" FLANGE, 180 FRAME, BORE DIA. 2.88" & OUTSIDE DIA. 8.40", WIDTH 1.22 & SHAFT DIA. 1.25
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 206 BEARING
- BORE DIA. 2.88"
- OUTSIDE DIA. 8.40"
- WIDTH 1.22"
- SHAFT DIA. 1.25"
Check Inventory
DRIVE-END ENDBELL, EX. PR./TEFC, 180 FRAME, BORE DIA. 2.44" & OUTSIDE DIA. 9.00", WIDTH 2.32" & SHAFT DIA. 1.99
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 206 BEARING
- BORE DIA. 2.44"
- OUTSIDE DIA. 9.00"
- WIDTH 2.32"
- SHAFT DIA. 1.99"
Check Inventory