Magnaplus® Generator
380V – 600V
5 – 430 kW (60 Hz) / 5 – 420 kVA (50 Hz)
Ruggedly constructed and equipped with a solid state technology SE350 voltage regulator, MAGNAPLUS industrial alternators are the ideal general purpose alternators for standby, as well as prime power applications.
- Agricultural
- Marine
- Construction
- Commercial Buildings
- Rental Markets
- Telecommunications
MAGNAPLUS designs offer an optional, permanent magnet generator (PMG), which can be coupled with our PM500 or DVR2400 voltage regulators to meet demanding installations, including loads that produce harmonic distortion or requiring fault current support.
Product Features
- CHOICE-More than 20 stock models, including 12 lead reconnectable, providing voltage and phase flexibility
- EASY MOUNT SAE ADAPTERS are provided with every generator to simplify coupling to the prime mover. Generator foot mounting dimensions are not affected by adapter choice. Special adapters can be ordered for any automotive engine as well.
- SE350 regulator provides 1% voltage, under speed protection and stability adjustment
- Optimized windings with brushless exciter. The 2/3-pitch design is utilized to minimize harmonic distortion
- UL Certified Class H insulation system per Standard UL 1446
General purpose applications
- 12-lead 3 phase & 4-lead dedicated single phase
- Random wound, dip & bake insulation systems
- Top-mounted conduit box, w/ linkboard standard
- Shunt-powered SE350E AVR Standard
- Bolt on PMG Excitation w/ PM500 or DVR2400 available
- Single or double-bearing designs available
Agency Certifications
- CE Marking
- CSA Certified per Standard C22.2 No. 100
- (+) UL Certification per Standards UL 1004-1 and UL 1004-4: UL Listing - units complete with conduit box and voltage regulator; UL Recognition – units without conduit box and/or voltage regulator
(+) – expedites customers’ certification projects to Standard UL 2200 for stationary engine/generator assemblies