DRIVE END ENDBELL, DR. PR., 180 FRAME, BORE DIA. 2.04" & OUTSIDE DIA. 8.32", WIDTH 2.09" & SHAFT DIA. 1.31
DRIVE END ENDBELL, DR. PR., 180 FRAME, BORE DIA. 2.04" & OUTSIDE DIA. 8.32", WIDTH 2.09" & SHAFT DIA. 1.31
Part#: 6116915
Catalog#: 6116915
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.32"
- WIDTH 2.09"
- SHAFT DIA. 1.31"
Specifications
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!