Explosion Proof Electric Motors – Built for Safety, Durability, and Performance
If you’re in search of explosion proof electric motors designed to meet the highest industry standards, look no further than Marathon®. Our line of explosion proof motors excels in reliability, safety, and versatility, making it the ideal choice for industries operating in hazardous environments or under strict safety protocols.
Engineered for Extreme Conditions
Marathon Hazordous Duty® Motors are built to thrive under extreme conditions, ensuring dependable performance even in the most demanding environments. Whether it’s dust, heat, moisture, or volatile substances, these motors are designed to reduce risks and enhance operational safety. With robust construction and advanced technology, they offer the resilience needed to support critical applications.
Explore all our Hazardous duty® motors
Discover a variety of high-performing motors tailored to your needs. Whether it's indoor or outdoor applications, we have the right solution for you.
Advanced Features of Hazardous Duty@ Electric Motors that Boos reliability
- Meets Temperature Code T3C: Designed to perform under stringent temperature conditions, ensuring safe operation even in demanding environments.
- MAX GUARD® Class F Insulation: Built for enhanced durability, this insulation system ensures long-lasting protection against thermal and electrical stresses, extending the motor's lifespan.
- 100% Cast Iron Construction: Robust materials provide optimal rigidity, minimize vibration, and enhance the motor's structural integrity, even in tough industrial settings.
- Precision Balanced to .08”/sec.: This precision balance minimizes vibration, ensuring smoother and quieter operation while reducing wear and tear on the motor and surrounding equipment.
Superior Protection for Challenging Conditions
- Epoxy Paint Treatment: Internal and external surfaces are treated with epoxy paint, offering superior protection against corrosion, dust, and moisture. This ensures the motor maintains its performance even in harsh conditions.
- UL® Listed (File No. E12044): Compliance with UL standards means you can trust the product's safety and dependability in hazardous and non-hazardous environments.
- CSA® Certified (File No. LR47504): Certification by the Canadian Standards Association makes this motor a validated choice for the Canadian market, ensuring adherence to the highest safety requirements
- Extended Grease Tubes: Simplified maintenance with extended grease tubes allows for easy lubrication without disassembly, reducing downtime and maintenance costs.
- Class F Thermostats (must be connected to control circuit)
Long-term Assurance and Support
Every Hazardous Duty® motor comes with a comprehensive three-year warranty, reflecting our confidence in the product’s quality and durability. This warranty gives you peace of mind, knowing you’ve invested in a solution that’s backed by a commitment to excellence.
Applications for Explosion proof Motors
Designed for demanding environments like foundries, food and beverage, pulp and paper mills, waste management facilities, above-ground mines, and refineries, our motors offer exceptional corrosion protection. This ensures long-lasting performance and reliability even in the harshest conditions.
Explore Our Catalog
At Marathon Electric we understand that every operation has unique challenges. That’s why we offer a diverse catalog of Explosion proof motors to meet your specific requirements. Whether you need a motor for Division 1 Class I and II groups C&D, F&G conditions or one that can withstand demanding mechanical loads, we have the perfect solution for you.
Browse our range of Explosion proof electric motors today and experience unmatched performance in the harshest conditions. Reach out to our team to learn more or find the right motor for your application.