General Purpose Industrial & Commercial Electric Motors


Optimized Performance for Commercial and Industrial Applications

Our low voltage general purpose motors are designed to meet or exceed NEMA® performance standards, ensuring optimized performance for a wide range of commercial and industrial applications. These motors are both UL® recognized and CSA® certified, providing safe, efficient and reliable operation in any environment.

Thanks to their versatility, general purpose motors are ideal for multiple uses within the market and serve as excellent options for OEM replacement motors. Their adaptability and reliability make them a popular choice across industries.


Explore All General Purpose Motors

Discover a variety of high-performing motors tailored to your needs. Whether it's indoor or outdoor applications, we have the right solution for you.



Electric Motors

Browse our Catalog

Motor Literature

View All

Distributor Locator

View All

Features of our Globetrotter™ Motor

  • Inverter rated for optimized performance in variable speed applications, ensuring reliability and efficiency.
  • Built with a Class F insulation system, designed to handle higher temperatures and improve motor longevity.
  • Equipped with shielded bearings, ideal for direct coupled applications to reduce wear and extend operational life.
  • Open Drip Proof (ODP) models in the 182T-365T range feature durable steel frames for lightweight strength and versatility. Larger models, 404T-449T, come with robust Cast iron frames for enhanced durability in heavy-duty environments.
  • Totally Enclosed Fan Cool (TEFC) models in the 182T-449T range feature robust cast Iron frames (as noted) for enhanced durability in heavy-duty environments.
  • Rotors are dynamically balanced to ensure smooth operation and minimize vibration, increasing efficiency.
  • Designed with torque levels that exceed NEMA® performance standards, delivering superior power and reliability.

We offer a wide range of motor enclosures to match your operational requirements. Each type is engineered with specific features to improve efficiency and longevity.


Totally Enclosed Fan Cooled (TEFC) Motors

TEFC motors are built like totally enclosed non-ventilated (TENV) motors, but they include an external fan for cooling. This fan blows air over the motor's exterior for enhanced heat dissipation, making TEFC motors ideal for demanding environments.

  • Suitable for environments exposed to dirt or dampness.
  • Excellent for applications requiring efficient heat management.

Open Drip Proof (ODP) Motors

ODP motors feature venting in the frame to prevent liquids from entering the motor at angles up to 15° from vertical. These motors are perfect for dry, clean, and well-ventilated locations.

  • Designed for indoor use or protected outdoor installations.
  • Reliable for operations in controlled environments.

Totally Enclosed Non-Ventilated (TENV) Motors

TENV motors are tightly enclosed to block air exchange but still allow convection cooling. These motors are well-suited for use in areas with dirt or moisture but are not recommended for hazardous or frequently hosed-down locations.

  • No cooling fans; relies on natural airflow.
  • Durable and dependable in challenging environments.

Totally Enclosed Air Over (TEAO) Motors

TEAO motors are purpose-built to operate within the airflow of the fan or blower they drive. This specific design integrates cooling into the motor's functionality.

  • Best suited for powering fan or blower systems.
  • Efficient design for airflow-driven cooling.

Industries Using General Purpose Motors

General purpose motors are widely used across many industries due to their reliability and adaptability. Here are some of the common sectors employing these motors:

  • Agriculture – Enhancing productivity in farming equipment.
  • Compressor and Turbomachinery – Reliable for compressors and precision machinery.
  • Food and Beverage – Ensuring safe and consistent performance for processing equipment.
  • Pumping (Commercial & Industrial) – Optimized for water transfer and pumping systems.
  • Material Handling – Streamlining operations for conveyors and handling systems.
  • Water and Wastewater Management – Durable solutions for critical water systems.

Why Choose Our General Purpose Motors?

Our electric motors are built to last, delivering consistent performance for teh long run while adhering to the highest standards of safety and reliability. Whether you need a motor for OEM replacements or tailored industrial solutions, our lineup of low voltage motors ensures you get the best results for your operations. With NEMA performance, UL recognition, and CSA certification, you can trust our motors for high performance and dependability.

Explore our general purpose motors today and power your operations with exceptional performance!