Marathon® Endurance Series® Medium Voltage Motors

  

Discover the power, reliability, and expertise behind Marathon® Endurance Series® Medium Voltage Motors—your ultimate solution for heavy duty motors and extreme applications. Designed to excel in rugged and demanding environments, these motors combine over 100 years of manufacturing expertise with cutting-edge engineering and production technologies. Each motor is supported by comprehensive service and planning to ensure optimal performance from start to finish.

   

Explore all our endurance series® motors

 

Looking for the perfect solution for your heavy-duty industrial needs? Contact us today to learn more about Marathon Endurance Series® Medium Voltage Motors or request a quote now. Find out how these powerful motors can transform your operations!

 

Electric Motors

Browse our Catalog

Motor Literature

View All

Distributor Locator

View All

Why Choose Marathon Endurance Series® Medium Voltage Motors?

 

Marathon Endurance Motors are the go-to choice for industries requiring robust and reliable solutions. Engineered for performance and durability, these motors are ideal for a variety of industrial applications. Have confidence in a product that stands up to even the most challenging working conditions while optimizing efficiency at every turn.

Enclosure Types for Marathon Medium Voltage Motors

 

The Marathon Endurance Series offers a range of enclosure options, tailored to different environments and application needs. Each enclosure type is designed for optimal protection and functionality in specific settings. Below is a detailed breakdown of each type:

1. Open Drip Proof Motors (ODP)

An Open Drip Proof Motor features an enclosure designed to block liquids falling at angles from 0–15° from entering the motor. These are perfect for non-hazardous, clean industrial conditions, commonly used in applications such as refrigeration, compressors, and fans.

2. Weather Protected Type I (WPI)

The Weather Protected Type I (WPI) motors take the ODP design further by adding screens to block larger debris or particles, making them ideal for clean indoor environments. These motors balance high performance with efficient protection.

3. Weather Protected Type II (WPII)

For environments where airborne particles are a concern, choose the Weather Protected Type II (WPII) motors. This design incorporates a cooling air path and a structure that prevents particles from reaching the electrical components, making it suitable for non-hazardous, clean outdoor environments.

4. Totally Enclosed Fan Cooled (TEFC)

The Totally Enclosed Fan Cooled (TEFC) enclosure is a trusted solution for wet, dirty, or dusty environments. These motors include an external integral fan that cools the motor by directing airflow across the frame, ensuring long-term reliability in harsh conditions.

5. Totally Enclosed Air-to-Air Cooled (TEAAC)

For maximum protection, the Totally Enclosed Air-to-Air Cooled (TEAAC) motors provide a sealed system where internal air circulates through a tube-type heat exchanger. This design keeps internal and external air separate, making TEAAC motors ideal for wet, dirty, and dusty environments where contamination is a concern. 


Applications for Marathon® Medium Voltage Motors

 

Marathon Endurance Series® Motors are trusted across industries for applications like refrigeration systems, compressors, fans, and any demanding operation that requires reliable medium voltage motors. Whether you operate indoors or outdoors, you’ll find the right motor for the task.

 

Experience Durability and Excellence

  

From initial planning to installation and beyond, Marathon® Medium Voltage Motors are backed by comprehensive service and support. When you choose Marathon, you’re investing in quality, durability, and a motor solution that exceeds expectations in every way.

 

Talk to the Experts!

  

Looking for the perfect solution for your heavy-duty industrial needs? Contact us today to learn more about Marathon Endurance Series® Medium Voltage Motors or request a quote now. Find out how these powerful motors can transform your operations!.