DataMax™ Generator

DATA CENTER APPLICATIONS, 1100 TO 3500 KW LOW AND HIGH VOLTAGE

60 AND 50 HZ 

When mission critical loads are on the line, data centers around the world have grown to rely on Marathon® Generators as the most trusted, most reliable option when it comes to efficient operation, long life, proven transient performance and guaranteed uptime.

 With robust designs including by far the most rugged rotor construction in the world, DATAMAX generators utilize wet wound epoxy rotor windings, with form coil main stator options available across the entire offering.

Marathon understands that each project can have its own unique needs in terms of performance, sub-transient reactance, space constraints, connection and protection specifications. With a global team of highly experienced engineers, Regal can customize your generators to meet the wide variety of application needs in the data center environment.

LOW REACTANCE DESIGNS

 

DATAMAX generators have custom low sub-transient reactance winding designs often required to meet data center specifications. Low reactance generators minimize harmonics, limiting the voltage distortion that can affect the system performance.

  • Minimizes harmonics/harmonic control
  • Meets today's 12% low reactance value requested by specifying engineers
  • Limits voltage distortion from non-linear loads
  • Custom higher reactance designs available

WET WOUND ROTOR CONSTRUCTION

As data centers strive for 100% uptime, reliability is a critical factor. DATAMAX generators utilize single piece laminations and wet layer winding processes, to provide the most reliable rotor construction in the market today.

FORM-WOUND COILS

For the most demanding specification, our form coil designs provide superior electrical and mechanical strength and are standard on our medium and high voltage offering. The DATAMAX generators are also available in random wound designs.

Available in 740 frame, 860 frame and 1000 frame sizes.

 

Generators

Need more info?

Generator Literature

View All

Sales Rep Locator

View All