MagnaMax® Generator

380V – 6900V

380 – 2650 kW (60 Hz) / 413 – 2650 kVA (50 Hz)

Inherent to the MAGNAMAX design is exceptional transient performance, enabling it to support a variety of non-linear loads, such as UPS systems or variable speed drives. It delivers unprecedented voltage regulation, and its low-reactance design minimizes distortion.

MagnaMax features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit. Cast aluminum fills the damper bar holes, eliminating the need for welding or pins and ensuring greater rotor durability.

Combined with UL-recognized class H insulation system and long-life bearings, this rugged construction ensures the reliability needed for emergency standby power and the longevity for prime power applications.

The MAGNAMAX is the ideal alternator for voltage-critical applications such as:

  • Telecommunication Networks
  • Hospitals
  • Computer Centers
  • Commercial Buildings
  • Airports

 

Features:

 

  • Prime power and standby applications
  • Random wound with multiple dip & bake insulation systems
  • Optional form wound designs w/ VPI insulation systems (O&G -drill rig duty, etc.)
  • 4 and 7 bus bar designs standard
  • PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
  • Large, end mounted conduit box standard
  • Designed for easy paralleling with utilities or other generators
  • All units feature 2/3 pitch and low harmonics

 

Agency Certifications

 

  • CE Marking (1000V max)
  • CSA Certified (6600V max) per Standard C22.2 No. 100

(+) UL Certification (600V max) per Standards UL 1004-1 and UL 1004-4: UL Listing - units complete with conduit box and voltage regulator; UL Recognition – units without conduit box and/or voltage regulator(+) – expedites customers’ certification projects to Standard UL 2200 for stationary engine/generator assemblies

Generators

Need more info?

Generator Literature

View All

Sales Rep Locator

View All