Pancake Generators

COMPACT, LIGHTWEIGHT, VERSATILE, BRUSHLESS
60 Hz, 4.5 - 22.5 kW 240/120V, OR 120V SINGLE PHASE

Automatic Voltage Regulated Pancake Generator

 

Known for its field-proven reliability and compact size, the Marathon AVR Pancake Generator delivers powerful performance in a rugged, lightweight, compact, cast-aluminum alloy frame.

The Marathon Generator Pancake is designed with the shortest length possible in a brushless, synchronous AC generator to accommodate limited-space applications.

The AVR Pancake is ideal for:

  • Fishing vessels
  • Pleasure craft
  • Emergency vehicles
  • Motor coaches
  • Recreational vehicles and trailers

Capacitor-Regulated Light Tower Pancake

CAPACITOR REGULATED, DEDICATED LIGHT TOWER GENERATORS 6 & 8 kW 240/120V, OR 120V SINGLE PHASE

Our light weight, compact design make our Pancake generators a powerful, economical power source for mobile lighting on construction jobsites. Marathon’s Capacitor Regulated generators are dedicated, single-purpose units, designed to have characteristics compatible with metal halide lamps, including supporting a lamp-striking voltage of approximately 550 volts.

 

Product Features

 

  • Lightweight, cast aluminum alloy frame, compact design
  • 4 lead reconnectable for either 240/120 volt three lead, or 120 volt two lead 60 Hertz applications
  • Three-post terminal block in the top mounted connection box for easy connection of external load leads
  • Single bearing stock models afford easy mounting to engines with either SAE #5 or #4 flywheel housing, and standard SAE 6.7", 7.5" and 8" flexible disc couplings.
  • Class F insulation system, recognized under UL1446 

Generators

Need more info?

Generator Literature

View All

Sales Rep Locator

View All