DRIVE END ENDBELL, #380 ALUMINUM ALLOY, "C" FACE MOUNT, 180 FRAME, BORE DIA. 2.79" & OUTSIDE BORE 8.81", WIDTH 1.09" & SHAFT DIA. 2.56
DRIVE END ENDBELL, #380 ALUMINUM ALLOY, "C" FACE MOUNT, 180 FRAME, BORE DIA. 2.79" & OUTSIDE BORE 8.81", WIDTH 1.09" & SHAFT DIA. 2.56
Part#: 021538.08HF
Catalog#: 021538.08HF
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 207 BEARING
- BORE DIA. 2.79"
- OUTSIDE BORE 8.81"
- WIDTH 1.09"
- SHAFT DIA. 2.56"
Specifications
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!