DRIVE-END ENDBELL, EX. PR./TEFC, 180 FRAME, BORE DIA. 2.44" & OUTSIDE DIA. 9.00", WIDTH 2.32" & SHAFT DIA. 1.99
DRIVE-END ENDBELL, EX. PR./TEFC, 180 FRAME, BORE DIA. 2.44" & OUTSIDE DIA. 9.00", WIDTH 2.32" & SHAFT DIA. 1.99
Part#: 021557.05
Catalog#: 021557.05
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 206 BEARING
- BORE DIA. 2.44"
- OUTSIDE DIA. 9.00"
- WIDTH 2.32"
- SHAFT DIA. 1.99"
Specifications
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!