DRIVE-END ENDBELL, 180 FRAME, FITS 207 BEARING, BORE DIA. 2.83" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.57
DRIVE-END ENDBELL, 180 FRAME, FITS 207 BEARING, BORE DIA. 2.83" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.57
Part#: 021535.07
Catalog#: 021535.07
Weight: 1.09 lb
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 207 BEARING
- BORE DIA. 2.83"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
- SHAFT DIA. 1.57"
Specifications
Weight | Weight: 1.09 LB | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!