DRIVE END ENDBELL, OPEN DRIP PROOF, "C" FACE, #380 ALUMINUM ALLOY, 210 FRAME, BORE DIA. 1.94" & OUTSIDE DIA. 9.85", WIDTH .88" & SHAFT DIA. 1.44
DRIVE END ENDBELL, OPEN DRIP PROOF, "C" FACE, #380 ALUMINUM ALLOY, 210 FRAME, BORE DIA. 1.94" & OUTSIDE DIA. 9.85", WIDTH .88" & SHAFT DIA. 1.44
Part#: 021627.01
Catalog#: 021627.01
Weight: 2.71 lb
Your Price: Login is Required
Key Features
- 210 FRAME
- FITS 207 BEARING
- BORE DIA. 1.94"
- OUTSIDE DIA. 9.85"
- WIDTH .88"
- SHAFT DIA. 1.44"
Specifications
Weight | Weight: 2.71 LB | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!