DRIVE END ENDBELL, EXP PROOF & TE CFACE, 280 FRAME, BORE DIA. 4.72" & OUTSIDE DIA. 11.25", WIDTH 3.37" & SHAFT DIA. 3.14
DRIVE END ENDBELL, EXP PROOF & TE CFACE, 280 FRAME, BORE DIA. 4.72" & OUTSIDE DIA. 11.25", WIDTH 3.37" & SHAFT DIA. 3.14
Part#: 6117119
Catalog#: 6117119
Your Price: Login is Required
Key Features
- 280 FRAME
- FITS 213 BEARING
- BORE DIA. 4.72"
- OUTSIDE DIA. 11.25"
- WIDTH 3.37"
- SHAFT DIA. 3.14"
Specifications
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!