DRIVE-END ENDBELL, 180 FRAME, FITS 205 BEARING, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.82
Part#: 021537.02HF
Catalog#: 021537.02HF
Weight: 1.35 lb
Key Features
- 180 FRAME
- FITS 205 BEARING
- BORE DIA. 2.04"
- OUTSIDE DIA. 8.18"
- WIDTH .69"
- SHAFT DIA. 1.82"
Specifications
Weight | Weight: 1.35 LB | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!
Accessories
Part#:132197.00
Catalog#:132197.00
Part#:131571.00
Catalog#:131571.00
Part#:132199.00
Catalog#:132199.00
Part#:132444.00
Catalog#:132444.00
Part#:132201.00
Catalog#:132201.00
Part#:132563.00
Catalog#:132563.00
Part#:132442.00
Catalog#:132442.00
Part#:132202.00
Catalog#:132202.00
Part#:132205.00
Catalog#:132205.00
Part#:132204.00
Catalog#:132204.00
Sorry, this item is no longer available Part#:132246.00
Catalog#:132246.00
Part#:132443.00
Catalog#:132443.00
Part#:132200.00
Catalog#:132200.00
Part#:132440.00
Catalog#:132440.00
Part#:132441.00
Catalog#:132441.00
Part#:132196.00
Catalog#:132196.00
Part#:132439.00
Catalog#:132439.00
Part#:132446.00
Catalog#:132446.00
Part#:132198.00
Catalog#:132198.00
Part#:132306.00
Catalog#:132306.00