General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184TC Frame, TEFC
General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184TC Frame, TEFC
Part#: 132205.00
Catalog#: 132205.00
Model#: C184T34WK21B
Weight: 101 lb
List Price: $4,291.00
Your Price: Login is Required
Key Features
- USDA-approved epoxy painted motors
- NEMA motors
- Rigid base and C face mount types
- BISSC approved designs; Double lip contact seals and v-ring seals used for shaft seals
- Washdown brakemotors and pump motors available
- UL recognized and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3500 & 2925 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 17.6/8.8 & 15/7.5 A | Power Factor | Power Factor: 88.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.3 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 15.97 in |
Frame Length | Frame Length: 10.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 17.6/8.8 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: 035462-1050 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 101.00 LB |
UPC | UPC: 691720153918 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.00 | 25%: 3.70 | 50%: 5.20 | 75%: 6.90 | 100%: 8.80 | 115%: 10.00 | 125%: 10.90 | 150%: 13.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.23 | 25%: 1.65 | 50%: 3.12 | 75%: 4.63 | 100%: 6.20 | 115%: 7.15 | 125%: 7.82 | 150%: 9.52 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.4 | 50%: 90.8 | 75%: 91.2 | 100%: 90.1 | 115%: 89.5 | 125%: 88.5 | 150%: 86.6 |
% of Rated Load: Power Factor (%) | 0%: 9.4 | 25%: 55.9 | 50%: 75.2 | 75%: 84.2 | 100%: 88.4 | 115%: 89.7 | 125%: 90.1 | 150%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,595 | 25%: 3,579 | 50%: 3,556 | 75%: 3,535 | 100%: 3,510 | 115%: 3,494 | 125%: 3,482 | 150%: 3,454 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.60 | 75%: 8.40 | 100%: 11.20 | 115%: 12.90 | 125%: 14.00 | 150%: 16.80 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 87.50 | Current (%): 994.0 | Torque (ft-lbs): 34.60 | Torque (%): 308.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 33.50 | Torque (%): 298.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 8.80 | Current (%): 100.0 | Torque (ft-lbs): 11.25 | Torque (%): 100.0 | Speed (RPM): 3,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 46.00 | Torque (%): 409.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |