Washdown Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184JM Frame, TEFC

Washdown Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184JM Frame, TEFC

Part#: 132446.00

Catalog#: 132446.00

Model#: C184T34WK19A

Weight: 90 lb

List Price: $3,758.00

Key Features


  • USDA-approved epoxy painted motors
  • NEMA motors
  • Rigid base and C face mount types
  • UL recognized and CSA certified
  • Double lip contact seals and v-ring seals used for shaft seals

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 5 Hp
Output KW Output KW: 5.6 & 3.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3510 & 2925 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 184JM Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 90.1 & 90.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 17.6/8.8 & 15/7.5 A Power Factor Power Factor: 88.4
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.3 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JM Overall Length Overall Length: 17.63 in
Frame Length Frame Length: 10.50 in Shaft Diameter Shaft Diameter: 0.875 in
Shaft Extension Shaft Extension: 4.21 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Current Current: 17.6/8.8 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3510 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: 035480-1050
Voltage Voltage: 230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 184
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 90.1 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 90.00 LB
UPC UPC: 691720052129 Packaged Width Packaged Width: 13.06 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 3.00 25%: 3.70 50%: 5.20 75%: 6.90 100%: 8.80 115%: 10.00 125%: 10.90 150%: 13.20
% of Rated Load: Rated Output (KW) 0%: 0.23 25%: 1.65 50%: 3.12 75%: 4.60 100%: 6.20 115%: 7.15 125%: 7.80 150%: 9.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 86.5 50%: 90.8 75%: 91.2 100%: 90.1 115%: 89.5 125%: 88.5 150%: 86.6
% of Rated Load: Power Factor (%) 0%: 9.4 25%: 55.9 50%: 75.2 75%: 84.2 100%: 88.4 115%: 89.7 125%: 90.1 150%: 90.5
% of Rated Load: Speed (RPM) 0%: 3,595 25%: 3,580 50%: 3,556 75%: 3,535 100%: 3,510 115%: 3,494 125%: 3,482 150%: 3,455
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 70.0 115%: 0.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.80 50%: 5.60 75%: 8.40 100%: 11.20 115%: 12.90 125%: 14.00 150%: 16.80
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 8.80 Current (%): 100.0 Torque (ft-lbs): 11.25 Torque (%): 100.0 Speed (RPM): 3,500 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 87.50 Current (%): 994.0 Torque (ft-lbs): 34.60 Torque (%): 308.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 46.00 Torque (%): 409.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 0.00 Current (%): 0.0 Torque (ft-lbs): 33.50 Torque (%): 298.0 Speed (RPM): 400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle