General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/256/741/Article_13244000_ProductImage_9_13244000.jpg)
General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
Part#: 132440.00
Catalog#: 132440.00
Model#: C184T17WC10A
Weight: 67 lb
List Price: $2,885.00
Your Price: Login is Required
Key Features
- USDA-approved white epoxy finish ensures resistance and protection against caustic cleaning solutions.
- Sealed bearings shut out contaminants that lead to bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Cast, white epoxy conduit boxes house electrical wiring.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 3 Hp |
Output KW | Output KW: 3.7 & 2.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1760 & 1475 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 12.6/6.3 & 10/5 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.68 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 15.47 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 12.6/6.3 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: 035461-1000 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 67.00 LB |
UPC | UPC: 691720051863 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.40 | 25%: 2.80 | 50%: 3.72 | 75%: 4.90 | 100%: 6.30 | 115%: 7.20 | 125%: 7.80 | 150%: 9.46 |
% of Rated Load: Rated Output (KW) | 0%: 0.13 | 25%: 1.09 | 50%: 2.10 | 75%: 3.10 | 100%: 4.17 | 115%: 4.83 | 125%: 5.30 | 150%: 6.49 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.9 | 50%: 88.9 | 75%: 90.2 | 100%: 89.5 | 115%: 89.3 | 125%: 88.0 | 150%: 86.2 |
% of Rated Load: Power Factor (%) | 0%: 6.8 | 25%: 48.8 | 50%: 70.9 | 75%: 79.4 | 100%: 83.0 | 115%: 84.2 | 125%: 85.3 | 150%: 86.1 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,790 | 50%: 1,779 | 75%: 1,768 | 100%: 1,760 | 115%: 1,747 | 125%: 1,742 | 150%: 1,727 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 90.0 | 125%: 110.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.68 | 50%: 7.39 | 75%: 11.13 | 100%: 15.00 | 115%: 17.40 | 125%: 18.84 | 150%: 22.80 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 49.00 | Current (%): 778.0 | Torque (ft-lbs): 30.10 | Torque (%): 201.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.30 | Current (%): 100.0 | Torque (ft-lbs): 14.96 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 4.17 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 29.80 | Torque (%): 199.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 50.20 | Torque (%): 336.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |