DRIVE END ENDBELL, #380 ALUMINUM ALLOY SAE "A" FLANGE, 180 FRAME, BORE DIA. 2.88" & OUTSIDE DIA. 8.40", WIDTH 1.22 & SHAFT DIA. 1.25
DRIVE END ENDBELL, #380 ALUMINUM ALLOY SAE "A" FLANGE, 180 FRAME, BORE DIA. 2.88" & OUTSIDE DIA. 8.40", WIDTH 1.22 & SHAFT DIA. 1.25
Part#: 021548.01
Catalog#: 021548.01
Your Price: Login is Required
Key Features
- 180 FRAME
- FITS 206 BEARING
- BORE DIA. 2.88"
- OUTSIDE DIA. 8.40"
- WIDTH 1.22"
- SHAFT DIA. 1.25"
Specifications
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!