DRIVE END ENDBELL, #380 ALUMINUM ALLOY, OPEN DRIP PROOF, 210 FRAME, BORE DIA. 2.79" & OUTSIDE DIA. 9.65", WIDTH 1.00" & SHAFT DIA. 1.45
DRIVE END ENDBELL, #380 ALUMINUM ALLOY, OPEN DRIP PROOF, 210 FRAME, BORE DIA. 2.79" & OUTSIDE DIA. 9.65", WIDTH 1.00" & SHAFT DIA. 1.45
Part#: 021624.02
Catalog#: 021624.02
Weight: 2.19 lb
Your Price: Login is Required
Key Features
- 210 FRAME
- FITS 207 BEARING
- BORE DIA. 2.79"
- OUTSIDE DIA. 9.65"
- WIDTH 1.00"
- SHAFT DIA. 1.45"
Specifications
Weight | Weight: 2.19 LB | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!