DRIVE-END ENDBELLl, D'FLANGE, - DP (SPECIAL), 210 FRAME, BORE DIA. 3.14" & OUTSIDE DIA. 9.27", WIDTH 2.67" & SHAFT DIA. 1.59
DRIVE-END ENDBELLl, D'FLANGE, - DP (SPECIAL), 210 FRAME, BORE DIA. 3.14" & OUTSIDE DIA. 9.27", WIDTH 2.67" & SHAFT DIA. 1.59
Part#: 6352501
Catalog#: 6352501
Your Price: Login is Required
Key Features
- 210 FRAME
- FITS 208 BEARING
- BORE DIA. 3.14"
- OUTSIDE DIA. 9.27"
- WIDTH 2.67"
- SHAFT DIA. 1.59"
Specifications
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!