21 results for Definite Purpose Motors
Definite Purpose Motors
Definite Purpose Motor, 5 & 1.20 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part #:131475.00
Catalog #:131475.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Definite Purpose Motor, 2 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 184T Frame, TEAO
Part #:824574.00
Catalog #:824574.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- Inverter duty insulation sytem
- Normally closed thermostats
- Heat stablized ball bearings and high temperature grease
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL recognized and CSA certified
Definite Purpose Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 213T Frame, TEAO
Part #:824576.00
Catalog #:824576.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- Inverter duty insulation sytem
- Normally closed thermostats
- Heat stablized ball bearings and high temperature grease
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL recognized and CSA certified
Definite Purpose Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 182T Frame, TEAO
Part #:824575.00
Catalog #:824575.00
Sorry, this item is no longer available Key Features
- No features available
Definite Purpose Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 326T Frame, TEAO
Part #:824586.00
Catalog #:824586.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified
Definite Purpose Motor, 20 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 286T Frame, TEAO
Part #:824583.00
Catalog #:824583.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified
Definite Purpose Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 215T Frame, TEFC
Part #:140443.00
Catalog #:140443.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Definite Purpose Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, TEFC
Part #:140447.00
Catalog #:140447.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Definite Purpose Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part #:131474.00
Catalog #:131474.00
Sorry, this item is no longer available Key Features
- Two speed, single winding designs
- Variable Torque
- 460 Volts only
Definite Purpose Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 215T Frame, TEAO
Part #:824577.00
Catalog #:824577.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified
Definite Purpose Motor, 20 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 324T Frame, TEAO
Part #:824584.00
Catalog #:824584.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified
Definite Purpose Motor, 25 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 324T Frame, TEAO
Part #:824585.00
Catalog #:824585.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified
Definite Purpose Motor, 15 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 284T Frame, TEAO
Part #:824582.00
Catalog #:824582.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified
Definite Purpose Motor, 10 & 2.50 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 215T Frame, TEFC
Part #:140444.00
Catalog #:140444.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Definite Purpose Motor, 10 & 2.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, TEFC
Part #:140448.00
Catalog #:140448.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Definite Purpose Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part #:131468.00
Catalog #:131468.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Definite Purpose Motor, 5 & 1.20 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part #:131469.00
Catalog #:131469.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Definite Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 254T Frame, TEAO
Part #:824578.00
Catalog #:824578.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified
Definite Purpose Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 256T Frame, TEAO
Part #:824579.00
Catalog #:824579.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified
Definite Purpose Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 284T Frame, TEAO
Part #:824580.00
Catalog #:824580.00
Sorry, this item is no longer available Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified