Definite Purpose Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 215T Frame, TEFC

Definite Purpose Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 215T Frame, TEFC
Part#: 140443.00
Catalog#: 140443.00
Model#: C215T48FB45C
Weight: 157 lb
List Price: $1,138.00
Your Price: Login is Required
Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 1.88 Hp |
Output KW | Output KW: 5.6 & 1.4 kW | Voltage | Voltage: 208-230 & 208-230 V |
Speed | Speed: 1740 & 860 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 215T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 19.4 & 6.6 A | Power Factor | Power Factor: 87.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 17.71 in |
Frame Length | Frame Length: 11 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.38 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 19.4 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005200.01 | Outline Drawing | Outline Drawing: OL140443 |
Voltage | Voltage: 208-230 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 85.5 % |
Packaged Length | Packaged Length: 22.63 IN | Weight | Weight: 157.00 LB |
UPC | UPC: 691720019177 | Packaged Width | Packaged Width: 16.13 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.25 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.04 | 25%: 7.76 | 50%: 10.96 | 75%: 14.58 | 100%: 18.74 | 125%: 23.44 | 150%: 28.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.79 | 50%: 3.36 | 75%: 4.90 | 100%: 6.52 | 125%: 8.28 | 150%: 10.06 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 79.4 | 50%: 84.8 | 75%: 86.3 | 100%: 85.7 | 125%: 83.4 | 150%: 81.7 |
% of Rated Load: Power Factor (%) | 0%: 12.3 | 25%: 57.9 | 50%: 76.9 | 75%: 84.4 | 100%: 87.4 | 125%: 88.7 | 150%: 88.9 |
% of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,787 | 50%: 1,775 | 75%: 1,762 | 100%: 1,748 | 125%: 1,730 | 150%: 1,711 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 93.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.60 | 50%: 11.30 | 75%: 16.90 | 100%: 22.50 | 125%: 28.10 | 150%: 33.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 124.00 | Current (%): 662.0 | Torque (ft-lbs): 51.00 | Torque (%): 227.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 48.00 | Torque (%): 213.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 18.74 | Current (%): 100.0 | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 1,748 | Rated Output (KW): 6.52 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 68.00 | Torque (%): 302.0 | Speed (RPM): 1,340 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |