Definite Purpose Motor, 10 & 2.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, TEFC

Definite Purpose Motor, 10 & 2.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, TEFC
Part#: 140448.00
Catalog#: 140448.00
Model#: C215T48FB48C
Weight: 171 lb
List Price: $1,332.00
Your Price: Login is Required
Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 2.50 Hp |
Output KW | Output KW: 7.5 & 1.9 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1740 & 860 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 215T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 & 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 12.7 & 4.2 A | Power Factor | Power Factor: 87.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 18.71 in |
Frame Length | Frame Length: 12 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.38 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 12.7 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005200.01 | Outline Drawing | Outline Drawing: OL140448 |
Voltage | Voltage: 460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 22.63 IN | Weight | Weight: 171.00 LB |
UPC | UPC: 691720019221 | Packaged Width | Packaged Width: 16.13 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.25 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.10 | 25%: 5.21 | 50%: 7.16 | 75%: 9.58 | 100%: 12.20 | 125%: 15.10 | 150%: 18.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.36 | 25%: 2.34 | 50%: 4.34 | 75%: 6.41 | 100%: 8.52 | 125%: 10.71 | 150%: 18.12 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 87.4 | 75%: 88.1 | 100%: 87.7 | 125%: 86.5 | 150%: 60.8 |
% of Rated Load: Power Factor (%) | 0%: 11.1 | 25%: 56.3 | 50%: 76.0 | 75%: 84.0 | 100%: 87.7 | 125%: 89.0 | 150%: 125.7 |
% of Rated Load: Speed (RPM) | 0%: 1,797 | 25%: 1,789 | 50%: 1,779 | 75%: 1,767 | 100%: 1,754 | 125%: 1,740 | 150%: 1,724 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 104.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 15.00 | 75%: 22.50 | 100%: 30.00 | 125%: 37.50 | 150%: 45.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 99.90 | Current (%): 819.0 | Torque (ft-lbs): 66.70 | Torque (%): 222.0 | Speed (RPM): 0 | Rated Output (KW): 44.50 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 106.00 | Torque (%): 353.0 | Speed (RPM): 1,350 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 65.00 | Torque (%): 217.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.20 | Current (%): 100.0 | Torque (ft-lbs): 30.00 | Torque (%): 100.0 | Speed (RPM): 1,754 | Rated Output (KW): 8.52 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |