Multispeed Motor, 10 & 2.50 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP

Multispeed Motor, 10 & 2.50 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, DP
Part#: 215TTDBD7201
Catalog#: Y491A
Model#: 215TTDBD7201BB
Weight: 140 lb
List Price: $2,872.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 2.50 Hp |
Output KW | Output KW: 7.5 & 1.9 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1765 & 875 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 & 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 12.5 & 4.3 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1VT | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.665 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 12.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: EE7322 | Outline Drawing | Outline Drawing: SS620684 |
Voltage | Voltage: 460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 86.5 % | Packaged Length | Packaged Length: 22.19 IN |
Weight | Weight: 140.00 LB | UPC | UPC: 722856212276 |
Packaged Width | Packaged Width: 16.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.00 | 25%: 5.50 | 50%: 7.00 | 75%: 9.50 | 100%: 12.50 | 115%: 14.00 | 125%: 15.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.37 | 25%: 2.27 | 50%: 4.26 | 75%: 6.35 | 100%: 8.55 | 115%: 9.94 | 125%: 10.90 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.0 | 50%: 86.5 | 75%: 88.0 | 100%: 86.5 | 115%: 85.0 | 125%: 84.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 51.5 | 50%: 74.0 | 75%: 84.0 | 100%: 88.0 | 115%: 89.5 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,782 | 75%: 1,772 | 100%: 1,765 | 115%: 1,758 | 125%: 1,752 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.00 | 50%: 14.50 | 75%: 22.00 | 100%: 29.50 | 115%: 34.00 | 125%: 37.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 104.00 | Current (%): 832.0 | Torque (ft-lbs): 80.00 | Torque (%): 271.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 58.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.50 | Current (%): 100.0 | Torque (ft-lbs): 29.50 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 5.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 51.50 | Current (%): 412.0 | Torque (ft-lbs): 80.50 | Torque (%): 273.0 | Speed (RPM): 1,560 | Rated Output (KW): 0.00 | Power Factor (%): 80.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!