Definite Purpose Motor, 5 & 1.20 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 184T Frame, TEFC
Definite Purpose Motor, 5 & 1.20 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part#: 131469.00
Catalog#: 131469.00
Model#: C184T48FB62C
Weight: 97 lb
Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 1.20 Hp |
Output KW | Output KW: 3.7 & 0.90 kW | Voltage | Voltage: 208-230 & 208-230 V |
Speed | Speed: 1740 & 860 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 & 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 13 & 5 A | Power Factor | Power Factor: 87.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 15.96 in |
Frame Length | Frame Length: 10.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 13 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005200.01 | Outline Drawing | Outline Drawing: 035465-1050 |
Voltage | Voltage: 208-230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 84 % |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 97.00 LB |
UPC | UPC: 691720017388 | Packaged Width | Packaged Width: 13.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 13.44 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 175% | 200% |
---|---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.00 | 25%: 6.60 | 50%: 7.22 | 75%: 9.32 | 100%: 12.76 | 125%: 14.48 | 150%: 17.58 | 175%: 20.72 | 200%: 23.98 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 1.26 | 50%: 2.28 | 75%: 3.32 | 100%: 4.43 | 125%: 5.58 | 150%: 6.80 | 175%: 8.09 | 200%: 9.47 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.6 | 50%: 82.9 | 75%: 84.9 | 100%: 84.1 | 125%: 82.8 | 150%: 80.7 | 175%: 78.2 | 200%: 75.5 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 47.9 | 50%: 79.4 | 75%: 89.4 | 100%: 87.2 | 125%: 96.7 | 150%: 97.1 | 175%: 98.0 | 200%: 99.1 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,788 | 50%: 1,777 | 75%: 1,764 | 100%: 1,750 | 125%: 1,735 | 150%: 1,717 | 175%: 1,697 | 200%: 1,677 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 | 175%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.75 | 50%: 7.50 | 75%: 11.25 | 100%: 15.00 | 125%: 18.75 | 150%: 22.50 | 175%: 26.25 | 200%: 30.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 175%: | 200%: |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 175%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 106.00 | Current (%): | Torque (ft-lbs): 42.10 | Torque (%): 281.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 34.70 | Torque (%): 231.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 13.00 | Current (%): | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 48.30 | Torque (%): 322.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |