Multispeed Motor, 5 & 1.25 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 184T Frame, DP

Multispeed Motor, 5 & 1.25 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 184T Frame, DP
Part#: 184TTDW7287
Catalog#: Y486A
Model#: 184TTDW7287AA
Weight: 80 lb
Your Price: Login is Required
Key Features
- Ball Bearings
- 1.15 Service Factor
- F1 mounting only, cannot reassemble to F2
- Class F insulation
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 1.25 Hp |
Output KW | Output KW: 3.7 & 0.93 kW | Voltage | Voltage: 200-230 & 200-230 V |
Speed | Speed: 1755 & 875 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 75 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 14.5-13.8 & 5.6-6 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.19 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 14.5-13.8 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1755 rpm |
Connection Drawing | Connection Drawing: 005200.01ME | Outline Drawing | Outline Drawing: 035539-1000 |
Voltage | Voltage: 200-230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 85.5 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 80.00 LB |
UPC | UPC: 722856042620 | Packaged Width | Packaged Width: 13.06 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 11.90 | Current (%): 397.0 | Torque (ft-lbs): 15.56 | Torque (%): 207.0 | Speed (RPM): 171 | Rated Output (KW): 6.46 | Power Factor (%): 0.0 | Rated Output (Hp): 1.25 |
Curvepoint: Break-Down | Current (Amps): 7.00 | Current (%): 233.0 | Torque (ft-lbs): 21.49 | Torque (%): 287.0 | Speed (RPM): 682 | Rated Output (KW): 5.40 | Power Factor (%): 0.0 | Rated Output (Hp): 1.25 |
Curvepoint: Full Load | Current (Amps): 3.00 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 880 | Rated Output (KW): 1.19 | Power Factor (%): 0.0 | Rated Output (Hp): 1.25 |
Curvepoint: Locked-Rotor | Current (Amps): 11.70 | Current (%): 390.0 | Torque (ft-lbs): 16.87 | Torque (%): 225.0 | Speed (RPM): 0 | Rated Output (KW): 6.46 | Power Factor (%): 0.0 | Rated Output (Hp): 1.25 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |