Definite Purpose Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 284T Frame, TEAO
Definite Purpose Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 284T Frame, TEAO
Part#: 824580.00
Catalog#: 824580.00
Model#: 284TTTNA17103AA
Weight: 433 lb
Key Features
- Cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- IRIS® Inverter duty insulation system; Class H insulation system
- Normally closed thermostats (one per phase, Class H)
- Heat stabilized ball bearings and high temperature grease
- Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
- Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
- Extended grease tubes, regreasable in service
- 8 foot leads
- UL Recognized and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 880 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 284T | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 90 °C | Frequency | Frequency: 60 Hz |
Current | Current: 15.2 A | Power Factor | Power Factor: 68 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .712 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball / Heat Stabilized |
Opp Drive End Bearing | Opp Drive End Bearing: Ball / Heat Stabilized | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 23.42 in |
Frame Length | Frame Length: 12.75 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 4.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 15.2 A | Synchronous RPM | Synchronous RPM: 900 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 880 rpm |
Connection Drawing | Connection Drawing: A-EE7300T-LE | Outline Drawing | Outline Drawing: B-SS311239-1275 |
Voltage | Voltage: 460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 284 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 88.5 % |
Packaged Length | Packaged Length: 25.50 IN | Weight | Weight: 433.00 LB |
UPC | UPC: 691720054215 | Packaged Width | Packaged Width: 22.61 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 20.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.20 | 25%: 8.80 | 50%: 10.20 | 75%: 12.40 | 100%: 15.20 | 115%: 17.00 | 125%: 18.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.40 | 50%: 4.40 | 75%: 6.40 | 100%: 8.50 | 115%: 9.80 | 125%: 10.60 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 87.5 | 75%: 89.5 | 100%: 88.5 | 115%: 88.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 33.0 | 50%: 52.0 | 75%: 63.0 | 100%: 68.0 | 115%: 70.0 | 125%: 71.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 885 | 100%: 880 | 115%: 875 | 125%: 870 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.70 | 50%: 29.50 | 75%: 44.50 | 100%: 60.00 | 115%: 69.50 | 125%: 75.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 63.00 | Current (%): 414.0 | Torque (ft-lbs): 68.00 | Torque (%): 113.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 15.20 | Current (%): 100.0 | Torque (ft-lbs): 60.00 | Torque (%): 100.0 | Speed (RPM): 880 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 60.00 | Current (%): 395.0 | Torque (ft-lbs): 68.00 | Torque (%): 113.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 8.20 | Current (%): 54.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 55.00 | Current (%): 362.0 | Torque (ft-lbs): 72.00 | Torque (%): 120.0 | Speed (RPM): 650 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 38.00 | Current (%): 250.0 | Torque (ft-lbs): 120.00 | Torque (%): 200.0 | Speed (RPM): 825 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 65.00 | Current (%): 428.0 | Torque (ft-lbs): 75.00 | Torque (%): 125.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |