Multispeed Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 182T Frame, DP

Multispeed Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 182T Frame, DP

Part#: 182TTDW7412

Catalog#: Y1484

Model#: 182TTDW7412AA

Weight: 65 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Ball Bearings
  • 1.15 Service Factor
  • F1 mounting only, cannot reassemble to F2
  • Class F insulation

Specifications


Phase Phase: 3 Output HP Output HP: 3 & 0.75 Hp
Output KW Output KW: 2.2 & 0.56 kW Voltage Voltage: 200-230 & 200-230 V
Speed Speed: 1760 & 875 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 182T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 84.5 & 74 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 60 Hz
Current Current: 9-8.2 & 3.5-3.6 A Power Factor Power Factor: 80.9
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: 1VT KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 2
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4/8 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 13.19 in
Frame Length Frame Length: 9 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.81 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 9.0-8.2 A Synchronous RPM Synchronous RPM: 1800 & 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: 005200.01ME Outline Drawing Outline Drawing: 035539-900
Voltage Voltage: 200-230 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: FT-LB Efficiency Efficiency: 84.5 %
Packaged Length Packaged Length: 17.94 IN Weight Weight: 65.00 LB
UPC UPC: 722856042354 Packaged Width Packaged Width: 13.06 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.88 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 4.80 25%: 5.10 50%: 5.80 75%: 7.00 100%: 8.20 115%: 9.20 125%: 9.80 150%: 11.40
% of Rated Load: Rated Output (KW) 0%: 0.21 25%: 0.76 50%: 1.36 75%: 1.97 100%: 2.61 115%: 3.04 125%: 3.26 150%: 3.94
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 72.7 50%: 81.7 75%: 84.2 100%: 84.5 115%: 84.3 125%: 83.8 150%: 82.6
% of Rated Load: Power Factor (%) 0%: 12.5 25%: 42.0 50%: 62.4 75%: 74.2 100%: 80.9 115%: 84.5 125%: 84.9 150%: 87.0
% of Rated Load: Speed (RPM) 0%: 1,798 25%: 1,790 50%: 1,781 75%: 1,770 100%: 1,760 115%: 1,753 125%: 1,750 150%: 1,740
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.07 50%: 4.31 75%: 6.57 100%: 8.82 115%: 10.24 125%: 11.03 150%: 13.30
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 35.00 Current (%): 854.0 Torque (ft-lbs): 22.00 Torque (%): 249.0 Speed (RPM): 0 Rated Output (KW): 17.80 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 36.90 Current (%): 900.0 Torque (ft-lbs): 24.60 Torque (%): 279.0 Speed (RPM): 0 Rated Output (KW): 17.70 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 22.70 Current (%): 554.0 Torque (ft-lbs): 36.30 Torque (%): 412.0 Speed (RPM): 1,433 Rated Output (KW): 15.40 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 4.10 Current (%): 100.0 Torque (ft-lbs): 8.82 Torque (%): 100.0 Speed (RPM): 160 Rated Output (KW): 2.61 Power Factor (%): 0.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle