64199 results for Full Catalog
Full Catalog
Rolled Steel Conduit Box Kit..TEFC.CI-324/6T/TS.LEESON ULTIMATE e "B" MOTORS.-Cast Iron frame MotorsALL POLES....................
Part #:5354324005
Catalog #:5354324005
Sorry, this item is no longer available Key Features
- No features available
200, 1800, TEFC, 449TC, 3/60/2300
Part #:449TVFS6552
Catalog #:449TVFS6552
Sorry, this item is no longer available Key Features
- No features available
.Rolled Steel Conduit Box Kit..ODP.404/5T/TS.LEESON ULTIMATE e "B" MOTORS.ALL POLES....................
Part #:5354404005
Catalog #:5354404005
Sorry, this item is no longer available Key Features
- No features available
Rolled Steel Conduit Box Kit..TEFC.CI-364/5T/TS.LEESON ULTIMATE e "B" MOTORS-.ALL POLES..Cast Iron frame motors..................
Part #:5354364005
Catalog #:5354364005
Sorry, this item is no longer available Key Features
- No features available
300, 1800, TEFC, 449T(BAR), 3/60/4160
Part #:449TVFS6564
Catalog #:449TVFS6564
Sorry, this item is no longer available Key Features
- No features available
125, 1200, TEFC, 449U, 3/60/460
Part #:449UTFS14577
Catalog #:449UTFS14577
Sorry, this item is no longer available Key Features
- No features available
242, 380, TEFC, 5011LS, 3/19/460
Part #:5011LSHFS17077
Catalog #:5011LSHFS17077
Sorry, this item is no longer available Key Features
- No features available
500, 1800, TEFC, 5011LS, 3/60/460
Part #:5011LSHFS17031
Catalog #:5011LSHFS17031
Sorry, this item is no longer available Key Features
- No features available
400, 1200, TEFC, 5011LS, 3/60/460
Part #:5011LSHFS16577
Catalog #:5011LSHFS16577
Sorry, this item is no longer available Key Features
- No features available
Vertical Pump Motor, 300 & 250 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 449TPV Frame, WPI
Part #:449VTDC6026
Catalog #:V149A
Sorry, this item is no longer available Key Features
- Meets or exceeds NEMA Premium efficiencies
- High Thrust
- Weather Protected Type 1 (WP1) enclosure
- Top angular contact bearings
- Non-reverse ratchet is standard
- Couplings of alternative sizes are available through Modification Center
- Inverter duty 3:1 variable torque with non-reverse ratchet
- UL Recognized, C-US, and CE Mark
2, 1200, TEFC, 184T, 3/60/208-230/460
Part #:60P623
Catalog #:60P623
Sorry, this item is no longer available Key Features
- No features available
150HP..1485RPM.445T.TEFC.400VAC.3PH.50HZ.CONT......
Part #:824179.00
Catalog #:824179.00
Sorry, this item is no longer available Key Features
- No features available
300, 1800, DP, 505UCZ, 3/60/205/410
Part #:505UHDS17031
Catalog #:505UHDS17031
Sorry, this item is no longer available Key Features
- No features available
744 frame, 4 pole synchronous AC generator
Part #:744RSL4058
Catalog #:744RSL4058
Sorry, this item is no longer available Key Features
- Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
- 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Random wound with multiple dip & bake insulation system
- Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
- Designed for easy paralleling with utilities or other generators
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Heavy-duty shielded bearings
- PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
- Fully UL® listed, CSA® certified, and carries the CE® mark
- Optional form wound designs w/ VPI insulation systems
400, 1800, TEFC, 5011LS, 3/60/460
Part #:5011LSHFS6048
Catalog #:5011LSHFS6048
Sorry, this item is no longer available Key Features
- No features available
300, 1800, DP, 505P, 3/60/460 (OBSOLETE - PATTERN AVAILABLE - SMI 1.4.20)
Part #:505UHDS7028
Catalog #:505UHDS7028
Sorry, this item is no longer available Key Features
- No features available
500, 1800, TEBC, 5011LS, 3/60/460
Part #:5011LSHFS18531
Catalog #:5011LSHFS18531
Sorry, this item is no longer available Key Features
- No features available
200hp..1800rpm.449.TEFC./V.3ph.60hz..NOT.-40C..RIGID..449TTFS16946AA
Part #:824210.00
Catalog #:824210.00
Sorry, this item is no longer available Key Features
- No features available
Severe Duty Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 254TV Frame, TEAO
Part #:824532.00
Catalog #:824532.00
Sorry, this item is no longer available Key Features
- Complete cast iron construction for rigidity and reduced vibration
- Epoxy painted; Severe duty treatment of internal parts
- Class F insulation; Regreasable bearings
- Inpro Shaft seal protected; Shaft grounding ring (SGRs) installed
- Inverter rated IRIS™ insulation system
- 10 : 1 constant and variable torque rated
- 1.15 S.F. under sine wave power
764 frame, 4 pole synchronous AC generator
Part #:764RSL4064
Catalog #:764RSL4064
Sorry, this item is no longer available Key Features
- Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
- 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Random wound with multiple dip & bake insulation system
- Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
- Designed for easy paralleling with utilities or other generators
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Heavy-duty shielded bearings
- PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
- Fully UL® listed, CSA® certified, and carries the CE® mark
- Optional form wound designs w/ VPI insulation systems