2,1200,TEFC,184T,3/60/208-230/460
2,1200,TEFC,184T,3/60/208-230/460
Part#: 60P623
Catalog#: 60P623
Weight: 69.2 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1179 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.2/3.6 A | Power Factor | Power Factor: 60 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.79 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 7.2/3.6 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1179 rpm | Connection Drawing | Connection Drawing: 60P623WD |
Outline Drawing | Outline Drawing: 60P623OD | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 86.5 % |
Weight | Weight: 69.20 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.53 | 25%: 2.61 | 50%: 2.84 | 75%: 3.17 | 100%: 3.60 | 115%: 3.90 | 125%: 4.10 | 150%: 4.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.13 | 25%: 0.52 | 50%: 0.91 | 75%: 1.32 | 100%: 1.74 | 115%: 1.99 | 125%: 2.16 | 150%: 2.62 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.4 | 50%: 82.0 | 75%: 84.9 | 100%: 86.5 | 115%: 86.5 | 125%: 86.0 | 150%: 85.5 |
% of Rated Load: Power Factor (%) | 0%: 6.4 | 25%: 24.9 | 50%: 40.0 | 75%: 52.1 | 100%: 60.6 | 115%: 64.1 | 125%: 66.2 | 150%: 70.0 |
% of Rated Load: Speed (RPM) | 0%: 1,198 | 25%: 1,195 | 50%: 1,190 | 75%: 1,184 | 100%: 1,179 | 115%: 1,174 | 125%: 1,171 | 150%: 1,165 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.18 | 50%: 4.39 | 75%: 6.65 | 100%: 15.00 | 115%: 10.35 | 125%: 11.19 | 150%: 13.54 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 23.80 | Current (%): 0.0 | Torque (ft-lbs): 18.70 | Torque (%): 208.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 15.50 | Current (%): 0.0 | Torque (ft-lbs): 34.30 | Torque (%): 381.0 | Speed (RPM): 1,050 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 22.50 | Current (%): 0.0 | Torque (ft-lbs): 18.00 | Torque (%): 200.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!