500,1800,TEFC,5011LS,3/60/460

500,1800,TEFC,5011LS,3/60/460

Part#: 5011LSHFS17031

Catalog#: 5011LSHFS17031

Weight: 5400 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 500 Hp
Output KW Output KW: 370 kW Voltage Voltage: 460 V
Speed Speed: 1790 rpm Service Factor Service Factor: 1
Frame Frame: 5011LS Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 96.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 570 A Power Factor Power Factor: 85
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: M
Drive End Bearing Size Drive End Bearing Size: 6322 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6318
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0033 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: LS Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: LS
Current Current: 570 A Frequency Frequency: 60 Hz
Speed Speed: 1790 rpm Connection Drawing Connection Drawing: A-EE7300S
Outline Drawing Outline Drawing: B-SS550798-4950 Voltage Voltage: 460 V
Output KW Output KW: 370 kW Output HP Output HP: 500 Hp
Frame Size Frame Size: 5011 Efficiency Efficiency: 96.2 %
Weight Weight: 5400.00 LB Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!