64199 results for Full Catalog

Full Catalog

64161 - 64180 of 64199

Key Features


  • Complete cast iron construction for rigidity and reduced vibration
  • Epoxy painted; Severe duty treatment of internal parts
  • Class F insulation; Regreasable bearings
  • Inpro Shaft seal protected; Shaft grounding ring (SGRs) installed
  • Inverter rated IRIS™ insulation system
  • 10 : 1 constant and variable torque rated
  • 1.15 S.F. under sine wave power

400, 3600, DP, 505US, 3/60/460YD

Part #:505USTDS17004
Catalog #:505USTDS17004
Sorry, this item is no longer available

Key Features


  • No features available

125, 900, DP, 505US, 3/60/460

Part #:505USTDS16101
Catalog #:505USTDS16101
Sorry, this item is no longer available

Key Features


  • No features available

Key Features


  • Complete cast iron construction for rigidity and reduced vibration
  • Epoxy painted; Severe duty treatment of internal parts
  • Class F insulation; Regreasable bearings
  • Inpro Shaft seal protected; Shaft grounding ring (SGRs) installed
  • Inverter rated IRIS™ insulation system
  • 10 : 1 constant and variable torque rated
  • 1.15 S.F. under sine wave power

Key Features


  • Complete cast iron construction for rigidity and reduced vibration
  • Epoxy painted; Severe duty treatment of internal parts
  • Class F insulation; Regreasable bearings
  • Inpro Shaft seal protected; Shaft grounding ring (SGRs) installed
  • Inverter rated IRIS™ insulation system
  • 10 : 1 constant and variable torque rated
  • 1.15 S.F. under sine wave power

MODEL-IHP

Part #:850101OJ
Catalog #:850101OJ
Sorry, this item is no longer available

Key Features


  • No features available

400, 3600, DP, 505US, 3/60/460

Part #:505USTDS17006
Catalog #:505USTDS17006
Sorry, this item is no longer available

Key Features


  • No features available

Severe Duty Motor, 150 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 445TV Frame, TEAO

Part #:824542.00
Catalog #:824542.00
Sorry, this item is no longer available

Key Features


  • Complete cast iron construction for rigidity and reduced vibration
  • Epoxy painted; Severe duty treatment of internal parts
  • Class F insulation; Regreasable bearings
  • Inpro Shaft seal protected; Shaft grounding ring (SGRs) installed
  • Inverter rated IRIS™ insulation system
  • 10 : 1 constant and variable torque rated
  • 1.15 S.F. under sine wave power

250, 1800, DP, 505US, 3/60/460

Part #:505USTDS17031
Catalog #:505USTDS17031
Sorry, this item is no longer available

Key Features


  • No features available

861 frame, 4 pole synchronous AC generator

Part #:861RSL86002
Catalog #:861RSL86002
Sorry, this item is no longer available

Key Features


  • Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
  • Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
  • Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
  • Random wound coils are standard for this model. Form wound is optional.
  • Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
  • Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
  • 300% short circuit current for a minimum of 10 seconds during fault conditions
  • Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
  • Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
  • UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100

Key Features


  • Complete cast iron construction for rigidity and reduced vibration
  • Epoxy painted; Severe duty treatment of internal parts
  • Class F insulation; Regreasable bearings
  • F-1 / F-2 capable; Brass T-drain installed - both ends at 6:00
  • Inpro shaft seal protected
  • Shaft grounding ring (SGRs) installed
  • Inverter rated IRIS® insulation system
  • 10:1 constant and variable torque rated
  • Designed for shaft up mounting
  • 1.15 S.F. under sine wave power

Key Features


  • Cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • Inverter duty insulation sytem
  • Normally closed thermostats
  • Heat stablized ball bearings and high temperature grease
  • Extended grease tubes, regreasable in service
  • 8 foot leads
  • UL recognized and CSA certified

Key Features


  • Cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • Inverter duty insulation sytem
  • Normally closed thermostats
  • Heat stablized ball bearings and high temperature grease
  • Extended grease tubes, regreasable in service
  • 8 foot leads
  • UL recognized and CSA certified

Key Features


  • No features available

Key Features


  • Cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • IRIS® Inverter duty insulation system; Class H insulation system
  • Normally closed thermostats (one per phase, Class H)
  • Heat stabilized ball bearings and high temperature grease
  • Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
  • Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
  • Extended grease tubes, regreasable in service
  • 8 foot leads
  • UL Recognized and CSA certified

Key Features


  • Cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • IRIS® Inverter duty insulation system; Class H insulation system
  • Normally closed thermostats (one per phase, Class H)
  • Heat stabilized ball bearings and high temperature grease
  • Suitable for inverter use for 20:1 variable torque with 1.0 S.F. in 90°C ambient
  • Suitable for 90°C ambient at 1.15 S.F. or 100°C ambient at 1.0 S.F
  • Extended grease tubes, regreasable in service
  • 8 foot leads
  • UL Recognized and CSA certified

2, 1200, EPFC, 184T, 3/60/208-230/460

Part #:825058.00
Catalog #:825058.00
Sorry, this item is no longer available

Key Features


  • No features available

Key Features


  • No features available

Key Features


  • Meets UL and CSA safety requirements
  • Automatic overload protected
  • Explosion rated conduit box included
  • Internal mounted capacitors
  • Double shielded ball bearings
  • Meets temperature code T3B

Key Features


  • Meets UL and CSA safety requirements
  • Automatic overload protected
  • Explosion rated conduit box included
  • Internal mounted capacitors
  • Double shielded ball bearings
  • Meets temperature code T3B