300,1800,DP,505UCZ,3/60/205/410
300,1800,DP,505UCZ,3/60/205/410
Part#: 505UHDS17031
Catalog#: 505UHDS17031
Weight: 2146 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 205/410 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 505UCZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 780.0/390.0 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0019 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UCZ |
Current | Current: 780.0/390.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: A-EE7308BZ |
Outline Drawing | Outline Drawing: B-SS556113-2100 | Voltage | Voltage: 205/410 V |
Output KW | Output KW: 224 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 505 | Efficiency | Efficiency: 95.4 % |
Weight | Weight: 2146.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 159.50 | 25%: 181.00 | 50%: 239.50 | 75%: 311.00 | 100%: 390.00 | 125%: 477.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.27 | 25%: 61.50 | 50%: 118.00 | 75%: 176.00 | 100%: 234.00 | 125%: 292.60 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.6 | 75%: 95.5 | 100%: 95.4 | 125%: 95.6 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 4.7 | 25%: 47.9 | 50%: 70.9 | 75%: 81.1 | 100%: 86.0 | 125%: 88.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,794 | 75%: 1,791 | 100%: 1,788 | 125%: 1,785 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 219.00 | 50%: 439.00 | 75%: 660.00 | 100%: 881.00 | 125%: 1,103.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 4,298.00 | Current (%): 551.0 | Torque (ft-lbs): 3,448.00 | Torque (%): 391.0 | Speed (RPM): 1,710 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 5,827.00 | Current (%): 747.0 | Torque (ft-lbs): 1,028.00 | Torque (%): 117.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 6,331.00 | Current (%): 811.0 | Torque (ft-lbs): 938.00 | Torque (%): 106.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 780.00 | Current (%): 100.0 | Torque (ft-lbs): 881.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 6,515.00 | Current (%): 835.0 | Torque (ft-lbs): 1,117.00 | Torque (%): 128.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 6,356.00 | Current (%): 815.0 | Torque (ft-lbs): 938.00 | Torque (%): 106.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 319.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.7 | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!