242,380,TEFC,5011LS,3/19/460
242,380,TEFC,5011LS,3/19/460
Part#: 5011LSHFS17077
Catalog#: 5011LSHFS17077
Weight: 5451 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 242 Hp |
Output KW | Output KW: 181 kW | Voltage | Voltage: 460 V |
Speed | Speed: 362 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011LS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 19 Hz |
Current | Current: 295 A | Power Factor | Power Factor: 86 |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .05 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LS |
Current | Current: 295 A | Frequency | Frequency: 19 Hz |
Speed | Speed: 362 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS553682-4950 | Voltage | Voltage: 460 V |
Output KW | Output KW: 181 kW | Output HP | Output HP: 242 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 90.2 % |
Weight | Weight: 5451.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 82.00 | 25%: 104.00 | 50%: 155.00 | 75%: 220.00 | 100%: 295.00 | 125%: 380.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.75 | 25%: 47.50 | 50%: 95.50 | 75%: 146.00 | 100%: 200.00 | 125%: 259.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 93.0 | 75%: 92.4 | 100%: 90.2 | 125%: 86.5 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 2.0 | 25%: 58.0 | 50%: 78.0 | 75%: 84.0 | 100%: 86.0 | 125%: 85.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 380 | 25%: 375 | 50%: 372 | 75%: 368 | 100%: 362 | 125%: 356 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 95.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 844.00 | 50%: 1,706.00 | 75%: 2,589.00 | 100%: 3,500.00 | 125%: 4,455.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,050.00 | Current (%): 355.0 | Torque (ft-lbs): 7,700.00 | Torque (%): 220.0 | Speed (RPM): 270 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 242.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,500.00 | Current (%): 508.0 | Torque (ft-lbs): 7,500.00 | Torque (%): 214.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 51.0 | Rated Output (Hp): 242.00 |
Curvepoint: 2/3 | Current (Amps): 1,250.00 | Current (%): 424.0 | Torque (ft-lbs): 7,200.00 | Torque (%): 205.0 | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 242.00 |
Curvepoint: 1/3 | Current (Amps): 1,450.00 | Current (%): 492.0 | Torque (ft-lbs): 6,750.00 | Torque (%): 192.0 | Speed (RPM): 120 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 242.00 |
Curvepoint: Pull-Up | Current (Amps): 1,350.00 | Current (%): 458.0 | Torque (ft-lbs): 6,750.00 | Torque (%): 192.0 | Speed (RPM): 180 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 242.00 |
Curvepoint: Full Load | Current (Amps): 295.00 | Current (%): 100.0 | Torque (ft-lbs): 3,500.00 | Torque (%): 100.0 | Speed (RPM): 362 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 242.00 |
Curvepoint: No Load | Current (Amps): 82.00 | Current (%): 27.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 380 | Rated Output (KW): | Power Factor (%): 2.0 | Rated Output (Hp): 242.00 |
Efficiency
Information not available at the moment. Please check back later!