12 results for Fan and Blower Motors
Fan and Blower Motors
Fan and Blower Motor, 5 & 2.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, TEFC
Part #:140445.00
Catalog #:140445.00
List Price: $4,353.00
Your Price: Login is Required
Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Check Inventory
Fan and Blower Motor, 8 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, DP
Part #:132664.00
Catalog #:132664.00
Your Price: Login is Required
Key Features
- No features available
Check Inventory
Fan and Blower Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TZ Frame, DP
Part #:215TBDW7362
Catalog #:Z126
List Price: $4,791.00
Your Price: Login is Required
Key Features
- Capacitor start/capacitor run design for high starting torque and low amps
- Mechanically locked on shaft end
- 84” leads
- Heavy gauge steel frame and base
- Shafts are 1” longer than NEMA standard for extra clearance
- Rodent screens
- Thermostats for thermal overload protection
- UL recognized and CSA certified
Check Inventory
Fan and Blower Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 184TV Frame, TEAO
Part #:132272.00
Catalog #:132272.00
Your Price: Login is Required
Key Features
- No features available
Check Inventory
Fan and Blower Motor, 2 & 1 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part #:131471.00
Catalog #:131471.00
List Price: $2,937.00
Your Price: Login is Required
Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Check Inventory
Fan and Blower Motor, 2 & 1 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part #:131473.00
Catalog #:131473.00
List Price: $2,937.00
Your Price: Login is Required
Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Check Inventory
Fan and Blower Motor, 3 & 1.50 HP, 3 Ph, 60 & 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part #:131470.00
Catalog #:131470.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Key Features
- Capacitor start/capacitor run design for high starting torque and low amps
- Ball bearings, mechanically locked on shaft end
- 84” leads
- Heavy gauge steel frame and base
- Shafts are 1” longer than NEMA standard for extra clearance
- Rodent screens
- Thermostats for thermal overload protection
- 1.15 Service Factor (unless otherwise noted)
- UL Recognized and CSA Certified
Fan and Blower Motor, 15 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 256T Frame, DP
Part #:256TBDX7028
Catalog #:Z127
Sorry, this item is no longer available Key Features
- Capacitor start/capacitor run design for high starting torque and low amps
- Mechanically locked on shaft end
- 84” leads
- Heavy gauge steel frame and base
- Shafts are 1” longer than NEMA standard for extra clearance
- Rodent screens
- Thermostats for thermal overload protection
Fan and Blower Motor, 3 & 1.50 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part #:131472.00
Catalog #:131472.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Fan and Blower Motor, 5 & 2.50 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 215T Frame, TEFC
Part #:140446.00
Catalog #:140446.00
Sorry, this item is no longer available Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Fan and Blower Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, DP
Part #:184TBDR7369
Catalog #:Z124
Sorry, this item is no longer available Key Features
- No features available