Fan and Blower Motor

Fan and Blower Motor
Part#: 215TBDR7361
Catalog#: Z125
Weight: 135 lb
Your Price: Login is Required
Key Features
- Capacitor start/capacitor run design for high starting torque and low amps
- Ball bearings, mechanically locked on shaft end
- 84” leads
- Heavy gauge steel frame and base
- Shafts are 1” longer than NEMA standard for extra clearance
- Rodent screens
- Thermostats for thermal overload protection
- 1.15 Service Factor (unless otherwise noted)
- UL Recognized and CSA Certified
Specifications
Ambient Temperature | Ambient Temperature: 40 °C | Number of Speeds | Number of Speeds: 1 |
Shaft Diameter | Shaft Diameter: 1.375 in |
Weight | Weight: 135.00 LB | UPC | UPC: 722856037510 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!