Fan and Blower Motor, 15 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 256T Frame, DP

Fan and Blower Motor, 15 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 256T Frame, DP

Part#: 256TBDX7028

Catalog#: Z127

Model#: 256TBDX7028AE

Weight: 187 lb

Key Features


  • Capacitor start/capacitor run design for high starting torque and low amps
  • Mechanically locked on shaft end
  • 84” leads
  • Heavy gauge steel frame and base
  • Shafts are 1” longer than NEMA standard for extra clearance
  • Rodent screens
  • Thermostats for thermal overload protection

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle