Fan and Blower Motor, 8 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, DP
Fan and Blower Motor, 8 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, DP
Part#: 132664.00
Catalog#: 132664.00
Model#: M184K34DB19A
Weight: 105.5 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 8 Hp |
Output KW | Output KW: 6 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 3520 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 35.0-32.0 A | Power Factor | Power Factor: 96 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Fixed Clockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 35.0-32.0 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3520 rpm |
Connection Drawing | Connection Drawing: 005056.61 | Outline Drawing | Outline Drawing: 035562-1250 |
Voltage | Voltage: 208-230 V | Output KW | Output KW: 6 kW |
Output HP | Output HP: 8 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 84 % | Weight | Weight: 105.50 LB |
UPC | UPC: 722856215017 | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.60 | 25%: 10.70 | 50%: 16.90 | 75%: 24.00 | 100%: 32.00 | 115%: 37.00 | 125%: 40.50 | 150%: 50.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.62 | 25%: 2.10 | 50%: 3.65 | 75%: 5.30 | 100%: 7.05 | 115%: 8.20 | 125%: 9.00 | 150%: 11.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.4 | 50%: 81.8 | 75%: 84.6 | 100%: 84.0 | 115%: 84.0 | 125%: 83.3 | 150%: 80.6 |
% of Rated Load: Power Factor (%) | 0%: 35.6 | 25%: 84.5 | 50%: 93.2 | 75%: 95.5 | 100%: 96.0 | 115%: 96.1 | 125%: 96.0 | 150%: 95.7 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,560 | 75%: 3,540 | 100%: 3,520 | 115%: 3,500 | 125%: 3,485 | 150%: 3,455 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.95 | 50%: 5.90 | 75%: 8.90 | 100%: 12.20 | 115%: 13.80 | 125%: 15.10 | 150%: 18.30 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 32.00 | Current (%): 100.0 | Torque (ft-lbs): 12.20 | Torque (%): 100.0 | Speed (RPM): 3,450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 8.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 30.00 | Torque (%): 246.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 8.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 24.20 | Torque (%): 198.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 8.00 |
Curvepoint: Locked-Rotor | Current (Amps): 240.00 | Current (%): 750.0 | Torque (ft-lbs): 22.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 8.00 |
Efficiency
Information not available at the moment. Please check back later!