DRIVE END ENDBELL, 180 FRAME, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69

DRIVE END ENDBELL, 180 FRAME, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69

Part#: 021535.02

Catalog#: 021535.02

Weight: 1.03 lb

Key Features


  • 180 FRAME
  • FITS 205 BEARING
  • BORE DIA. 2.04"
  • OUTSIDE DIA. 8.18"
  • WIDTH .69"

Specifications


Weight Weight: 1.03 LB Country of Origin Country of Origin: Mexico

Efficiency


Information not available at the moment. Please check back later!