Air Compressor Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, DP
Air Compressor Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, DP
Part#: 132044.00
Catalog#: 132044.00
Model#: C184K34DB8A
Weight: 110 lb
List Price: $1,754.00
Your Price: Login is Required
Key Features
- Double shielded ball bearings
- Designed for belted loads
- High starting and breakdown torque
- Dual rotation
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 34.0-31.0 A | Power Factor | Power Factor: 93.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .214 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 16.69 in |
Frame Length | Frame Length: 12.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 34.0-31.0 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Connection Drawing | Connection Drawing: 005018.30 | Outline Drawing | Outline Drawing: 035370-1250 |
Voltage | Voltage: 208-230 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 82.5 % |
Packaged Length | Packaged Length: 20.13 IN | Weight | Weight: 110.00 LB |
UPC | UPC: 691720346518 | Packaged Width | Packaged Width: 14.63 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.38 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.60 | 25%: 11.20 | 50%: 17.10 | 75%: 23.60 | 100%: 31.00 | 115%: 35.40 | 125%: 38.60 | 150%: 47.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.62 | 25%: 2.11 | 50%: 3.62 | 75%: 5.15 | 100%: 6.78 | 115%: 7.85 | 125%: 8.60 | 150%: 10.48 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.5 | 50%: 78.3 | 75%: 82.0 | 100%: 82.5 | 115%: 81.9 | 125%: 81.1 | 150%: 79.8 |
% of Rated Load: Power Factor (%) | 0%: 35.6 | 25%: 81.8 | 50%: 91.9 | 75%: 92.5 | 100%: 93.5 | 115%: 97.0 | 125%: 96.9 | 150%: 96.7 |
% of Rated Load: Speed (RPM) | 0%: 3,598 | 25%: 3,580 | 50%: 3,561 | 75%: 3,541 | 100%: 3,515 | 115%: 3,505 | 125%: 3,496 | 150%: 3,467 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 53.0 | 115%: 70.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.60 | 75%: 8.40 | 100%: 11.17 | 115%: 12.92 | 125%: 14.05 | 150%: 16.98 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 130.00 | Current (%): 419.0 | Torque (ft-lbs): 30.00 | Torque (%): 269.0 | Speed (RPM): 3,100 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 233.00 | Current (%): 752.0 | Torque (ft-lbs): 24.20 | Torque (%): 217.0 | Speed (RPM): 30 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 31.00 | Current (%): 100.0 | Torque (ft-lbs): 11.17 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 235.00 | Current (%): 758.0 | Torque (ft-lbs): 22.00 | Torque (%): 195.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |