Full Catalog
125, 1800, TEFC, 444TV, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
Key Features
- No features available
Check Inventory
60/33.75, 1200/900, TEFC, 444T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
Key Features
- No features available
Check Inventory
150, 1800, DP, 444T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
50/25, 1800/900, TEFC, 404T, 3/60/480 1CT
Your Price: Login is Required
Key Features
- No features available
Check Inventory
General Purpose Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 405TSC Frame, DP
List Price: $23,344.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque, 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Provisions for Drip Cover
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL® Recognized & CSA certified and CE® Mark
Check Inventory
125, 1800, DP, 405TS, 3/60/460
List Price: $16,929.00
Your Price: Login is Required
Key Features
- IP22, NEMA® EPACT Efficiency, Fire Pump motors are not recommended for use with variable frequency drives.
- NEMA® design B, code G or less, 230/460 and 460 volt motors rated for 50HZ at next lower HP, with 1.15 S.F. on nameplate
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Class F Insulation, 50C Max Ambient, 1.15 service factor (except as noted)
- Red paint on 25 HP through 250 HP
- Ball bearings
- Will accept C-Face kits (except as noted), see accessories section for kits
- UL file EX5190, CSA file LR2025 and CE mark
- Will become build-up item when current stock is gone
Check Inventory
General Purpose Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 405T Frame, DP
List Price: $15,080.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 182T-365T models steel frame, 404T-449T models cast iron frame
- Inverter Duty 20:1 Variable Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- Part winding start capability
Check Inventory
General Purpose Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 444T Frame, DP
List Price: $23,646.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 182T-365T models steel frame, 404T-449T models cast iron frame
- Inverter Duty 20:1 Variable Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- Part winding start capability
Check Inventory
200, 1800, TEBC-AXIAL, 445TC, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
150, 1800, DPFV, 444T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
150, 1200, TEBC-AXIAL, 445T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
300, 1800, DPFV, 447T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
250, 1200, DPFV, 447TCZ, 3/40/380
Your Price: Login is Required
Key Features
- No features available
Check Inventory
150, 1800, TEFC, 445T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
Encoder Motor, 125 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 444T Frame, TEFC
List Price: $41,761.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 1.5 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Check Inventory
500, 1800, DP, 449TS, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
400, 1800, DPFV, 447T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
500, 1800, DP, 449TS, 3/60/460PWS&YD
Your Price: Login is Required
Key Features
- No features available
Check Inventory