400,1800,DPFV,447T,3/60/460
400,1800,DPFV,447T,3/60/460
Part#: 447THDN16037
Catalog#: 447THDN16037
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447T | Enclosure | Enclosure: DPFV |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 460 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0095 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 460 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
Outline Drawing | Outline Drawing: B-SS554562-2438 | Voltage | Voltage: 460 V |
Output KW | Output KW: 300 kW | Output HP | Output HP: 400 Hp |
Frame Size | Frame Size: 447 | Efficiency | Efficiency: 95.8 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 152.00 | 25%: 185.00 | 50%: 260.00 | 75%: 355.00 | 100%: 460.00 | 125%: 570.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 79.50 | 50%: 156.00 | 75%: 233.00 | 100%: 311.00 | 125%: 392.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 125%: 95.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 53.5 | 50%: 75.0 | 75%: 82.5 | 100%: 85.0 | 125%: 86.5 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 125%: 1,780 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 292.00 | 50%: 585.00 | 75%: 880.00 | 100%: 1,177.00 | 125%: 1,475.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 152.00 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 460.00 | Current (%): 100.0 | Torque (ft-lbs): 1,177.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,500.00 | Current (%): 543.0 | Torque (ft-lbs): 2,250.00 | Torque (%): 191.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,750.00 | Current (%): 598.0 | Torque (ft-lbs): 2,050.00 | Torque (%): 174.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,600.00 | Current (%): 348.0 | Torque (ft-lbs): 2,950.00 | Torque (%): 251.0 | Speed (RPM): 1,710 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,850.00 | Current (%): 620.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 170.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,900.00 | Current (%): 630.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 187.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!