PARTIAL MOTOR

PARTIAL MOTOR

Part#: 444PART8803

Catalog#: 444PART8803

Weight: 1564 lb

Specifications


Phase Phase: 3 Output HP Output HP: N Hp
Voltage Voltage: 0 V Speed Speed: 3600 rpm
Frame Frame: 444TSC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 0 Hz Current Current: N/A A
Duty Duty: NONE Insulation Class Insulation Class: NONE
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: N
Drive End Bearing Size Drive End Bearing Size: 313 Opp Drive End Bearing Size Opp Drive End Bearing Size: 313
UL UL: No CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: NONE
Poles Poles: 2 Rotation Rotation: NONE
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Frame Material Frame Material: Cast Iron Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Frame Suffix Frame Suffix: TSC Current Current: N/A A
Synchronous RPM Synchronous RPM: 0 rpm Frequency Frequency: 0 Hz
Speed Speed: 3600 rpm Connection Drawing Connection Drawing: NONE
Outline Drawing Outline Drawing: NONE Voltage Voltage: 0 V
Output HP Output HP: N Hp Frame Size Frame Size: 444
Weight Weight: 1564.00 LB Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!