Full Catalog
100, 1500, TEFC, 405TCZ, 3/50/380
Your Price: Login is Required
Key Features
- No features available
Check Inventory
Fire Pump Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 404TS Frame, DP
List Price: $14,137.00
Your Price: Login is Required
Key Features
- IP22, NEMA® EPACT Efficiency, Fire Pump motors are not recommended for use with variable frequency drives.
- NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Class F Insulation, 50C Max Ambient, 1.15 service factor (except as noted)
- Red paint on 25 HP through 250 HP
- Ball bearings
- Will accept C-Face kits (except as noted), see accessories section for kits
- UL file EX5190, CSA file LR2025 and CE mark
- Will become build-up item when current stock is gone
Check Inventory
75, 1200, TEFC, 405T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
75, 1200, TEBC, 405TCZ, 3/60/230/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
60, 900, TEFC, 405T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
General Purpose Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 404TS Frame, DP
List Price: $16,030.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 182T-365T models steel frame, 404T-449T models cast iron frame
- Inverter Duty 20:1 Variable Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- Part winding start capability
Check Inventory
Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 405T Frame, TEFC
List Price: $24,251.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 100% cast iron construction for rigidity and reduced vibration
- Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
- MAX GUARD® Class H insulation system
- IP55 protection
- Constant Torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Internal and external epoxy finish
Check Inventory
60, 1800, TEFC, 405TVZ, 3/120/225
Your Price: Login is Required
Key Features
- No features available
Check Inventory
General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 405T Frame, TEFC
List Price: $18,265.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2037
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Check Inventory
100, 1200, TEFC, 444T, 3/60/230/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
125, 3600, TEFC, 444TCZ, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 405T Frame, TEFC
List Price: $19,439.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- IP55 enclosure
- BCP (Bearing Current Protection)
- Inverter Duty 10:1 Variable Torque and up to 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly
- Dual frame mounting holes
Check Inventory
125, 3600, TEFC, 444TSC, 3/60/690
Your Price: Login is Required
Key Features
- No features available
Check Inventory
430 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- Rugged frame and oversized generator shaft utilized for superior mechanical strength
- Ideal for power sensitive demands of tactical quiet military installations and high performance requirements for aircraft ground power servicing and starting
- High frequency brushless AC generator provides superior transient and steady-state output for MIL-STD requirements
- 2000 rpm, 24 pole, 400 hertz designs
- Single or two-bearing designs available
- VR485-1 00-L voltage regulator providing 1 % regulation and line providing 1 % regulation and line droop compensation standard
- Total harmonic content less than 1 %
- Waveform deviation less than 2%
- Transient - no load/full load voltage dip less than 15%, recovery to 99% less than 0.25 second
- Oversized bearing(s) prelubricated with minimum B-10 life of 100,000 hrs
Check Inventory
General Purpose Motor, 75 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 405T Frame, TEFC
List Price: $18,766.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2054
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Check Inventory
Key Features
- No features available
Check Inventory
431 frame, 4 pole synchronous AC generator
Your Price: Login is Required
Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
Check Inventory
75, 1188, TEFC, 405T, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory
Key Features
- No features available
Check Inventory
125, 1800, TEFC, 444TV, 3/60/460
Your Price: Login is Required
Key Features
- No features available
Check Inventory