64199 results for Full Catalog

Full Catalog

81 - 100 of 64199

Key Features


  • No features available

Check Inventory


Key Features


  • IP43, NEMA® EPACT Efficiency, Fire Pump motors are not recommended for use with variable frequency drives.
  • NEMA® design B, code G or less
  • Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
  • Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
  • Class F Insulation, 50C Max Ambient, 1.15 service factor (except as noted)
  • Red paint
  • Ball bearings
  • Will accept C-Face kits (except as noted), see accessories section for kits
  • UL file EX5190, CSA file LR2025 and CE mark

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2046
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Check Inventory


Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


PARTIAL MOTOR

Part #:449PART8004
Catalog #:449PART8004

Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2036
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Check Inventory


Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2041
  • 100% cast iron construction for rigidity and reduced vibration
  • Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
  • MAX GUARD® Class H insulation system
  • IP55 protection
  • Constant Torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Internal and external epoxy finish

Check Inventory


Key Features


  • No features available

Check Inventory