300,1800,DP,447TS,3/60/460
300,1800,DP,447TS,3/60/460
Part#: 447TSTDC6026
Catalog#: 447TSTDC6026
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447TSD | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 330 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 21 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .012 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TSD |
Current | Current: 330 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: EE7340 |
Outline Drawing | Outline Drawing: SS620681 | Voltage | Voltage: 460 V |
Output KW | Output KW: 224 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 447 | Efficiency | Efficiency: 95.8 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 76.00 | 25%: 110.00 | 50%: 175.00 | 75%: 248.00 | 100%: 330.00 | 115%: 380.00 | 125%: 415.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 60.00 | 50%: 117.00 | 75%: 175.00 | 100%: 233.00 | 115%: 269.00 | 125%: 293.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 68.0 | 50%: 84.0 | 75%: 88.0 | 100%: 89.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,792 | 100%: 1,788 | 115%: 1,786 | 125%: 1,784 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 219.00 | 50%: 440.00 | 75%: 660.00 | 100%: 881.00 | 115%: 1,015.00 | 125%: 1,105.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,875.00 | Current (%): 568.0 | Torque (ft-lbs): 1,625.00 | Torque (%): 184.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 39.0 | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 1,500.00 | Current (%): 455.0 | Torque (ft-lbs): 1,600.00 | Torque (%): 182.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 1,775.00 | Current (%): 538.0 | Torque (ft-lbs): 1,450.00 | Torque (%): 165.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 1,650.00 | Current (%): 500.0 | Torque (ft-lbs): 1,450.00 | Torque (%): 165.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 330.00 | Current (%): 100.0 | Torque (ft-lbs): 881.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 76.00 | Current (%): 23.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 1,075.00 | Current (%): 326.0 | Torque (ft-lbs): 1,800.00 | Torque (%): 204.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!