PARTIAL MOTOR
Resource Center

No resource available.

PARTIAL MOTOR

Part#: 449PART8004

Catalog#: 449PART8004

Weight: 2312 lb

Specifications


Phase Phase: 3 Output HP Output HP: N Hp
Voltage Voltage: SEE NOTES V Speed Speed: 3600 rpm
Frame Frame: 449TSC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Current Current: N/A A Duty Duty: Continuous
Insulation Class Insulation Class: VERIFY Design Code Design Code: NO DESIGN CODE
KVA Code KVA Code: N Drive End Bearing Size Drive End Bearing Size: 313
Opp Drive End Bearing Size Opp Drive End Bearing Size: 313 UL UL: Recognized
CSA CSA: Y CE CE: N
IP Code IP Code: 43 Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Unk
Frame Material Frame Material: Cast Iron Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Frame Suffix Frame Suffix: TSC Current Current: N/A A
Speed Speed: 3600 rpm Connection Drawing Connection Drawing: N/A
Voltage Voltage: SEE NOTES V Output HP Output HP: N Hp
Frame Size Frame Size: 449 Weight Weight: 2312.00 LB
Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!