40 results for Permanent Magnet (PMAC) Motors

Permanent Magnet (PMAC) Motors

1 - 20 of 40

Key Features


  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Provisions for optional “BCP” (Bearing Current Protection)

Check Inventory


Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Optional terminal block shown
  • Provisions for optional “BCP” (Bearing Current Protection)
  • Totally enclosed, non-ventilated

Check Inventory


Key Features


  • Permanent Magnet Motor
  • Innovative conical air gap design
  • Meets or exceeds proposed IE5 efficiency standards
  • Superior energy efficiency over a broad operating range
  • Maintains high efficiency under partial load
  • Lower operating temperature for higher reliability
  • Compatible with leading VFD's

Check Inventory


Key Features


  • Permanent Magnet Motor
  • Innovative conical air gap design
  • Meets or exceeds proposed IE5 efficiency standards
  • Superior energy efficiency over a broad operating range
  • Maintains high efficiency under partial load
  • Lower operating temperature for higher reliability
  • Compatible with leading VFD's

Check Inventory


Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design, Optional terminal block shown
  • Provisions for optional “BCP” (Bearing Current Protection)

Check Inventory


Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design, Optional terminal block shown

Check Inventory


Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design, Optional terminal block shown
  • Provisions for optional “BCP” (Bearing Current Protection)

Check Inventory


Key Features


  • TENV - Operational to 20:1 constant torque open-loop (1000:1 closed-loop)
  • TEFC - Operational to 20:1 constant torque open-loop or closed-loop
  • High power density, low weight design
  • Requires drive for operation
  • Ultra Efficient Premium-Plus exceeds NEMA Premium (IE4)/ Premium severe duty
  • Class H MAX GUARD insulation system/ IP54 ingress protection
  • Cast iron construction for rigidity and reduced vibration
  • Provisions for optional “BCP” (Bearing Current Protection)
  • Normally closed thermostats (one per phase, Class F)
  • UL, CSA, and CE

Check Inventory


Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Provisions for optional “BCP” (Bearing Current Protection)
  • Requires Drive for Operation

Check Inventory


Key Features


  • TENV - Operational to 20:1 constant torque open-loop (1000:1 closed-loop)
  • TEFC - Operational to 20:1 constant torque open-loop or closed-loop
  • High power density, low weight design
  • Requires drive for operation / Provisions for optional “BCP” (Bearing Current Protection)
  • Ultra Efficient Premium-Plus exceeds NEMA Premium (IE4)/ Premium severe duty
  • Class H MAX GUARD insulation system/ IP54 ingress protection
  • Cast iron construction for rigidity and reduced vibration
  • Normally closed thermostats (one per phase, Class F)
  • Totally enclosed, non-ventilated
  • UL, CSA, and CE

Check Inventory


Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design, Optional terminal block shown
  • Provisions for optional “BCP” (Bearing Current Protection)

Check Inventory


Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Provisions for optional “BCP” (Bearing Current Protection)
  • Requires Drive for Operation

Check Inventory


Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Optional terminal block shown
  • Provisions for optional “BCP” (Bearing Current Protection)
  • Totally enclosed, non-ventilated

Check Inventory


Key Features


  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Provisions for optional “BCP” (Bearing Current Protection)

Check Inventory


Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Optional terminal block shown
  • Provisions for optional “BCP” (Bearing Current Protection)
  • Totally enclosed, non-ventilated

Check Inventory


Fan & Blower Motor, 10 HP, 3 Ph, 120 Hz, 460 V, 2400 RPM, 215T Frame, TEAO

Fan & Blower Motor, 10 HP, 3 Ph, 120 Hz, 460 V, 2400 RPM, 215T Frame, TEAO

Part #:215TPTAC10518
Catalog #:NM2416
Sorry, this item is no longer available

Key Features


  • Permanent Magnet Motor
  • Innovative conical air gap design
  • Meets or exceeds proposed IE5 efficiency standards
  • Superior energy efficiency over a broad operating range
  • Maintains high efficiency under partial load
  • Lower operating temperature for higher reliability
  • Compatible with leading VFD's

Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design, Optional terminal block shown
  • Provisions for optional “BCP” (Bearing Current Protection)
  • Will become build-up item when current stock is gone
Fan & Blower Motor, 10 HP, 3 Ph, 180 Hz, 460 V, 3600 RPM, 184T Frame, TEAO

Fan & Blower Motor, 10 HP, 3 Ph, 180 Hz, 460 V, 3600 RPM, 184T Frame, TEAO

Part #:184TPTSC10321
Catalog #:NM2412
Sorry, this item is no longer available

Key Features


  • Permanent Magnet Motor
  • Innovative conical air gap design
  • Meets or exceeds proposed IE5 efficiency standards
  • Superior energy efficiency over a broad operating range
  • Maintains high efficiency under partial load
  • Lower operating temperature for higher reliability
  • Compatible with leading VFD's
Fan & Blower Motor, 10 HP, 3 Ph, 180 Hz, 460 V, 3600 RPM, 184T Frame, TEFC

Fan & Blower Motor, 10 HP, 3 Ph, 180 Hz, 460 V, 3600 RPM, 184T Frame, TEFC

Part #:184TPFSC10322
Catalog #:NM2409
Sorry, this item is no longer available

Key Features


  • Permanent Magnet Motor
  • Innovative conical air gap design
  • Meets or exceeds proposed IE5 efficiency standards
  • Superior energy efficiency over a broad operating range
  • Maintains high efficiency under partial load
  • Lower operating temperature for higher reliability
  • Compatible with leading VFD's
Fan & Blower Motor, 12 HP, 3 Ph, 90 Hz, 460 V, 1800 RPM, 215T Frame, TEFC

Fan & Blower Motor, 12 HP, 3 Ph, 90 Hz, 460 V, 1800 RPM, 215T Frame, TEFC

Part #:215TPFAC10465
Catalog #:NM2425
Sorry, this item is no longer available

Key Features


  • Permanent Magnet Motor
  • Innovative conical air gap design
  • Meets or exceeds proposed IE5 efficiency standards
  • Superior energy efficiency over a broad operating range
  • Maintains high efficiency under partial load
  • Lower operating temperature for higher reliability
  • Compatible with leading VFD's