Fan & Blower Motor, 10 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 215TC Frame, TENV

Fan & Blower Motor, 10 HP, 3 Ph, 90 Hz, 230/460 V, 1800 RPM, 215TC Frame, TENV

Part#: 215TPNSB10235

Catalog#: SY009A

Model#: 215TPNSB10235A

Weight: 208 lb

List Price: $6,477.00

Key Features


  • Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
  • Class H MAX GUARD® insulation system
  • Cast iron construction for rigidity and reduced vibration
  • IP54 ingress protection (IP55 or IP56 available)
  • Premium Severe Duty, TEFC
  • Normally closed thermostats (one per phase, Class F)
  • High power density, low weight design
  • Optional terminal block shown
  • Provisions for optional “BCP” (Bearing Current Protection)
  • Totally enclosed, non-ventilated

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1800 rpm Service Factor Service Factor: 1
Frame Frame: 215TC Enclosure Enclosure: Totally Enclosed Non Ventilated
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 93.9 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 90 Hz
Current Current: 24.6/12.3 A Power Factor Power Factor: 83.5
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: No Design Code KVA Code KVA Code: N/A
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 54
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: AC Permament Magnet Starting Method Starting Method: Inverter Only
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 20.41 in
Frame Length Frame Length: 9.12 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.12 in Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Inverter Load Inverter Load: CONSTANT 20:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 24.6/12.3 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 90 Hz Speed Speed: 1800 rpm
Connection Drawing Connection Drawing: EE7308T Outline Drawing Outline Drawing: 037797-912
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93.9 %
Packaged Length Packaged Length: 26.88 IN Weight Weight: 208.00 LB
UPC UPC: 722856060242 Packaged Width Packaged Width: 18.38 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 15.00 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 0.60 25%: 50%: 75%: 100%: 12.30 115%: 125%: 150%:
% of Rated Load: Rated Output (KW) 0%: 0.00 25%: 50%: 75%: 100%: 7.94 115%: 125%: 150%:
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 50%: 75%: 100%: 93.9 115%: 125%: 150%:
% of Rated Load: Power Factor (%) 0%: 0.0 25%: 50%: 75%: 100%: 83.5 115%: 125%: 150%:
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,800 50%: 1,800 75%: 1,800 100%: 1,800 115%: 1,800 125%: 1,800 150%: 1,800
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 68.0 115%: 0.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.29 50%: 14.59 75%: 21.88 100%: 29.18 115%: 33.55 125%: 36.47 150%: 43.77
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 0 Current (Amps): Current (%): Torque (ft-lbs): Torque (%): Speed (RPM): 2,250 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle